text.skipToContent text.skipToNavigation

Unión reductora Swagelok de acero inox., 10 mm x 8 mm OD

Part #: SS-10M0-6-8M

Specifications

Attribute Value
Body Material Acero inoxidable 316
Bored Through No
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Racor Swagelok®
Connection 2 Size 8 mm
Connection 2 Type Racor Swagelok®
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183112
Straights

Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Unión reductora Swagelok de acero inox., 10 mm x 8 mm OD

Part #: SS-10M0-6-8M
View Catalog

Add To Favorites

Catalogs

Straights

Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.

Specifications

SS-10M0-6-8M — Unión reductora Swagelok de acero inox., 10 mm x 8 mm OD

Attribute Value
Body Material Acero inoxidable 316
Bored Through No
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Racor Swagelok®
Connection 2 Size 8 mm
Connection 2 Type Racor Swagelok®
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183112
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-R-6-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-100-R-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
B-1010-6-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1010-6-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-10M0-6-6M Brass 10 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-1210-6-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-1410-6-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-200-6-1 Brass 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-200-R-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
B-300-R-4 Brass 3/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
B-400-6-1 Brass 1/4 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-400-6-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-400-R-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-500-6-4 Brass 5/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-6-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-R-10 Brass 3/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter View Product
B-600-R-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
B-6M0-R-6 Brass 6 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-810-6-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-810-6-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-810-R-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-8M0-R-6M Brass 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
M-810-6-4 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-420-6-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
PFA-620-6-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-820-6-4 PFA 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-820-6-6 PFA 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-100-R-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-100-R-2BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-100-R-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-100-R-4BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-100-R-6M 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-1010-6-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1010-6-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1010-R-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-1010-R-16 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-1010-R-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-10M0-61-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-10M0-6-6M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-10M0-R-12M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-10M0-R-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-10M0-R-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-10M0-R-6M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-10M0-R-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-10M0-R-8M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Adapter View Product
SS-1210-6-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-1210-6-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1210-6-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1210-6-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1210-R-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-1210-R-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-1210-R-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-1210-R-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-1210-R-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-12M0-6-10M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12M0-6-6M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-12M0-6-8M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-12M0-R-10M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-12M0-R-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-12M0-R-16M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Adapter View Product
SS-12M0-R-18M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Adapter View Product
SS-12M0-R-20M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Adapter View Product
SS-12M0-R-22M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Adapter View Product
SS-12M0-R-25M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Adapter View Product
SS-12M0-R-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-12M0-R-6M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-12M0-R-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-12M0-R-8M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Adapter View Product
SS-1410-6-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-15M0-6-12M 316 Stainless Steel 15 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1610-2R-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-1610-6-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1610-6-4 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1610-6-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1610-R-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-1610-R-20 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/4 in. Swagelok® Tube Adapter View Product
SS-1610-R-24 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Adapter View Product
SS-1610-R-32 316 Stainless Steel 1 in. Swagelok® Tube Fitting 2 in. Pre-Swaged Swagelok® Tube Adapter View Product
SS-1610-R-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-16M0-6-10M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-16M0-6-12M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16M0-R-12M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-18M0-6-12M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-18M0-R-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-18M0-R-12M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-18M0-R-22M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Adapter View Product
SS-18M0-R-25M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Adapter View Product
SS-2000-6-16 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-2000-R-24 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Adapter View Product
SS-200-6-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-200-6-1BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-200-R-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Adapter View Product
SS-200-R-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-200-R-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-200-R-4BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-200-R-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-200-R-6BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-200-R-6M 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-200-R-8 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-200-R-8BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-20M0-6-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-2400-6-16 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-25M0-6-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-25M0-6-18M 316 Stainless Steel 25 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-25M0-R-18M 316 Stainless Steel 25 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Adapter View Product
SS-2M0-R-2 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-300-6-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-300-R-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-300-R-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-3M0-6-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3M0-R-10M 316 Stainless Steel 3 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-3M0-R-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-3M0-R-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-3M0-R-6M 316 Stainless Steel 3 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-3M0-R-6MBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-400-6-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-400-6-1BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-400-6-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-6-2BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-6-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
SS-400-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-R-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter View Product
SS-400-R-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-400-R-12BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-400-R-12M 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-400-R-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-400-R-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-400-R-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Adapter View Product
SS-400-R-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-400-R-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Adapter View Product
SS-400-R-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-400-R-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-400-R-6M 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-400-R-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-400-R-8BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-400-R-8M 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 8 mm Swagelok® Tube Adapter View Product
SS-4M0-R-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-4M0-R-6M 316 Stainless Steel 4 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-500-6-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-500-R-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-600-6-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-600-6-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-600-6-2BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-600-6-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-600-6-4BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-600-6-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting View Product
SS-600-R-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter View Product
SS-600-R-10M 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-600-R-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-600-R-16 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-600-R-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-600-R-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-600-R-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-600-R-8BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-6M0-6-1 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
SS-6M0-61-2 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6M0-61-4 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-6M0-6-2M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 2 mm Swagelok® Rohrverschraubung View Product
SS-6M0-6-3M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3 mm Swagelok® Rohrverschraubung View Product
SS-6M0-6-3MBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3 mm Swagelok® Rohrverschraubung View Product
SS-6M0-6-4M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 4 mm Swagelok® Rohrverschraubung View Product
SS-6M0-R-10M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrstutzen View Product
SS-6M0-R-12M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrstutzen View Product
SS-6M0-R-12MBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-6M0-R-18M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 18 mm Swagelok® Rohrstutzen View Product
SS-6M0-R-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-6M0-R-3M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Adapter View Product
SS-6M0-R-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-6M0-R-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-6M0-R-6M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-6M0-R-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-6M0-R-8M 316 Stainless Steel 6 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Adapter View Product
SS-810-6-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-810-6-2BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-810-6-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-6-4BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-6-4SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-6-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-810-6BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-R-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Adapter View Product
SS-810-R-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-810-R-12BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-810-R-12M 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-810-R-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-810-R-16BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Adapter View Product
SS-810-R-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-810-R-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-810-R-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-8M0-6-6M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-8M0-6-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-R-10M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-8M0-R-12M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Adapter View Product
SS-8M0-R-16M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Adapter View Product
SS-8M0-R-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-8M0-R-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-8M0-R-6M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Adapter View Product
SS-8M0-R-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
T-400-6-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
T-600-6-4 PTFE 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.