|
Raccord pour tube Swagelok en acier inoxydable, adaptateur pour tube mâle, diam. ext. tube 3/8 po x filetage NPT mâle 1/2 po
Part #: SS-6-TA-1-8
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsDelivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Raccord pour tube Swagelok en acier inoxydable, adaptateur pour tube mâle, diam. ext. tube 3/8 po x filetage NPT mâle 1/2 po
Log in or Register to view price
Catalogs
Straights
Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-6-TA-1-8 — Raccord pour tube Swagelok en acier inoxydable, adaptateur pour tube mâle, diam. ext. tube 3/8 po x filetage NPT mâle 1/2 po
| Attribute | Value |
|---|---|
| Body Material | Acier inoxydable 316 |
| Bored Through | No |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Connection 1 Size | 3/8 po |
| Connection 1 Type | Adaptateur pour tube Swagelok® |
| Connection 2 Size | 1/2 po |
| Connection 2 Type | Filetage NPT mâle |
| Flow Restrictor | No |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-12-MTA-1-4RS | Messing | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| B-12-TA-1-12 | Messing | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | View Product |
| B-400-A-4ANF | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Innengewinde 37° | View Product |
| B-4-TA-1-2 | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| B-4-TA-1-4 | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| B-4-TA-7-4 | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| B-4-TA-7-6 | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | View Product |
| B-6-TA-1-4 | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| B-6-TA-7-4 | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| B-8-MTA-1-4RS | Messing | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| B-8-TA-1-8 | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| B-8-TA-7-6 | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | View Product |
| B-8-TA-7-8 | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| S-6-TA-1-4 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-10-MTA-1-4 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-10-MTA-1-4RS | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10-MTA-1-4RT | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10-MTA-1-6 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-10-MTA-1-6RS | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10-MTA-1-6RT | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10-MTA-1-8 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-10-MTA-1-8RS | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-10-MTA-7-4 | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT hembra | View Product |
| SS-10-MTA-7-4RG | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | View Product |
| SS-10-MTA-7-4RT | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | View Product |
| SS-10-MTA-7-8 | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | View Product |
| SS-10-MTA-7-8RG | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | View Product |
| SS-10-TA-1-10ST | Acero inoxidable 316 | 5/8 pulg. | Adaptador a tubo Swagelok® | 7/8-14 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-10-TA-1-8 | Acero inoxidable 316 | 5/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-10-TA-7-8 | Acero inoxidable 316 | 5/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | View Product |
| SS-1210-A-12ANF | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Hembra AN 37° | View Product |
| SS-12-MTA-1-4 | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | NPT macho | View Product |
| SS-12-MTA-1-4RS | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-12-MTA-1-4RT | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-12-MTA-1-6RS | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-12-MTA-1-6RT | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-12-MTA-1-8 | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-12-MTA-1-8RS | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-12-MTA-1-8RT | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | View Product |
| SS-12-MTA-7-4 | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | View Product |
| SS-12-MTA-7-4RG | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-12-MTA-7-8 | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | View Product |
| SS-12-MTA-7-8RG | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-12-MTA-7-8RP | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO femelle | View Product |
| SS-12-TA-1-12 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | View Product |
| SS-12-TA-1-12AN | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | AN 37° mâle | View Product |
| SS-12-TA-1-12RS | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage cylindrique ISO mâle | View Product |
| SS-12-TA-1-12RT | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage conique ISO mâle | View Product |
| SS-12-TA-1-12ST | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-12-TA-1-12W | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Embout à souder mâle | View Product |
| SS-12-TA-1-16 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1 po | Filetage NPT mâle | View Product |
| SS-12-TA-1-16ST | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-12-TA-1-8 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | View Product |
| SS-12-TA-1-8RS | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | View Product |
| SS-12-TA-7-12 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT femelle | View Product |
| SS-12-TA-7-12RT | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Taraudage conique ISO | View Product |
| SS-12-TA-7-16 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1 po | Filetage NPT femelle | View Product |
| SS-12-TA-7-8 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | View Product |
| SS-1610-A-16ANF | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® préserti | 1 po | Évasement 37° femelle | View Product |
| SS-16-MTA-1-8 | Acier inoxydable 316 | 16 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | View Product |
| SS-16-MTA-1-8RS | Acier inoxydable 316 | 16 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
| SS-16-MTA-7-8RG | Acier inoxydable 316 | 16 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-16-TA-1-12 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | View Product |
| SS-16-TA-1-16 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | Filetage NPT mâle | View Product |
| SS-16-TA-1-16AN | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | AN 37° mâle | View Product |
| SS-16-TA-1-16RS | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | Filetage cylindrique ISO mâle | View Product |
| SS-16-TA-1-16RT | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | Filetage conique ISO mâle | View Product |
| SS-16-TA-1-16ST | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-16-TA-1-8 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | View Product |
| SS-16-TA-7-12 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT femelle | View Product |
| SS-16-TA-7-16 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | Filetage NPT femelle | View Product |
| SS-16-TA-7-8 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | View Product |
| SS-18-MTA-1-12RS | Acier inoxydable 316 | 18 mm | Adaptateur pour tube Swagelok® | 3/4 po | Filetage cylindrique ISO mâle | View Product |
| SS-18-MTA-1-8RS | Acier inoxydable 316 | 18 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | View Product |
| SS-18-MTA-7-8RG | Acier inoxydable 316 | 18 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-1-TA-1-2 | Acier inoxydable 316 | 1/16 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | View Product |
| SS-200-A-2ANF | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | AN 37° femelle | View Product |
| SS-200-A-4ANF | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/4 po | AN 37° femelle | View Product |
| SS-20-TA-1-20 | Acier inoxydable 316 | 1 1/4 po | Adaptateur pour tube Swagelok® | 1 1/4 po | Filetage NPT mâle | View Product |
| SS-24-TA-1-24 | Acier inoxydable 316 | 1 1/2 po | Adaptateur pour tube Swagelok® préserti | 1 1/2 po | Filetage NPT mâle | View Product |
| SS-2-TA-1-2 | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | View Product |
| SS-2-TA-1-2RS | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO mâle | View Product |
| SS-2-TA-1-2ST | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-2-TA-1-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-2-TA-1-4RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-2-TA-1-OR | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-2-TA-7-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-2-TA-7-2RP | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-2-TA-7-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-32-TA-1-32 | Edelstahl 316 | 2 Zoll | Vormontierter Swagelok® Rohrstutzen | 2 Zoll | NPT Außengewinde | View Product |
| SS-400-A-4ANF | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN Rohrkonus | View Product |
| SS-4-TA-1-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-2RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-4-TA-1-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4-TA-1-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-4AN | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | View Product |
| SS-4-TA-1-4RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-4-TA-1-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4-TA-1-4SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-4-TA-1-4W | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Embout à souder mâle | View Product |
| SS-4-TA-1-6 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT mâle | View Product |
| SS-4-TA-1-6RS | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
| SS-4-TA-1-8 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | View Product |
| SS-4-TA-1-OR | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 7/16-20 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-4-TA-7-2 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | View Product |
| SS-4-TA-7-2RP | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO femelle | View Product |
| SS-4-TA-7-2RT | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Taraudage conique ISO | View Product |
| SS-4-TA-7-4 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | View Product |
| SS-4-TA-7-4RG | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-4-TA-7-4RJ | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage ISO femelle (RJ) | View Product |
| SS-4-TA-7-4RP | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | View Product |
| SS-4-TA-7-4RT | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | View Product |
| SS-4-TA-7-6 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | View Product |
| SS-4-TA-7-8 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | View Product |
| SS-600-A-6ANF | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | AN 37° femelle | View Product |
| SS-6-MTA-1-2 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | View Product |
| SS-6-MTA-1-2RS | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO mâle | View Product |
| SS-6-MTA-1-2RT | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage conique ISO mâle | View Product |
| SS-6-MTA-1-4 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | View Product |
| SS-6-MTA-1-4RS | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | View Product |
| SS-6-MTA-1-4RT | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-6-MTA-1-6RS | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
| SS-6-MTA-7-2 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | View Product |
| SS-6-MTA-7-2RP | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO femelle | View Product |
| SS-6-MTA-7-4 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | View Product |
| SS-6-MTA-7-4RG | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-6-MTA-7-4RJ | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage ISO femelle (RJ) | View Product |
| SS-6-MTA-7-4RP | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | View Product |
| SS-6-MTA-7-4RT | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | View Product |
| SS-6-MTA-7-6RG | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-6-MTA-7-8RG | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-6-TA-1-12 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | View Product |
| SS-6-TA-1-2 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | View Product |
| SS-6-TA-1-4 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | View Product |
| SS-6-TA-1-4AN | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | AN 37° mâle | View Product |
| SS-6-TA-1-4RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | View Product |
| SS-6-TA-1-4RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-6-TA-1-4ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 7/16-20 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-6-TA-1-6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT mâle | View Product |
| SS-6-TA-1-6AN | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | AN 37° mâle | View Product |
| SS-6-TA-1-6RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle | View Product |
| SS-6-TA-1-6RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage conique ISO mâle | View Product |
| SS-6-TA-1-6ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-6-TA-1-8RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | View Product |
| SS-6-TA-1-8RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | View Product |
| SS-6-TA-1-8ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-6-TA-1-8W | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Embout à souder mâle | View Product |
| SS-6-TA-1-OR | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | View Product |
| SS-6-TA-7-2 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | View Product |
| SS-6-TA-7-4 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | View Product |
| SS-6-TA-7-4RP | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | View Product |
| SS-6-TA-7-4RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | View Product |
| SS-6-TA-7-6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | View Product |
| SS-6-TA-7-6RG | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-6-TA-7-6RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Taraudage conique ISO | View Product |
| SS-6-TA-7-8 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | View Product |
| SS-810-A-8ANF | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | AN 37° femelle | View Product |
| SS-8-MTA-1-4 | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | View Product |
| SS-8-MTA-1-4RS | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | View Product |
| SS-8-MTA-1-4RT | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-8-MTA-7-4 | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | View Product |
| SS-8-MTA-7-4RG | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-8-MTA-7-4RT | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | View Product |
| SS-8-MTA-7-8RG | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-8-TA-1-12 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | View Product |
| SS-8-TA-1-4 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | View Product |
| SS-8-TA-1-4RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | View Product |
| SS-8-TA-1-4RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-8-TA-1-6 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT mâle | View Product |
| SS-8-TA-1-6RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle | View Product |
| SS-8-TA-1-6RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage conique ISO mâle | View Product |
| SS-8-TA-1-6ST | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-8-TA-1-8 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | View Product |
| SS-8-TA-1-8AN | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | AN 37° mâle | View Product |
| SS-8-TA-1-8RS | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | View Product |
| SS-8-TA-1-8RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | View Product |
| SS-8-TA-1-8ST | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-8-TA-1-8W | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Embout à souder mâle | View Product |
| SS-8-TA-1-OR | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-8-TA-7-12 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT femelle | View Product |
| SS-8-TA-7-4 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | View Product |
| SS-8-TA-7-4RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | View Product |
| SS-8-TA-7-6 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | View Product |
| SS-8-TA-7-6RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/8 po | Taraudage conique ISO | View Product |
| SS-8-TA-7-8 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | View Product |
| SS-8-TA-7-8RG | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | View Product |
| SS-8-TA-7-8RP | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO femelle | View Product |
| SS-8-TA-7-8RT | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | Taraudage conique ISO | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
