text.skipToContent text.skipToNavigation

Swagelok-Schweißsystem, Serie 5, Schweißkopfkomponente

Part #: SWS-WHEC-D-35

Specifications

Attribute Value
Welder Series Series 4, 8, 8HPH, 5, 10, 20, 40
Tube Collets

Help ensure high-quality, uniform orbital welds with the assortment of Swagelok weld tools and accessories that enable accurate, repeatable results in a variety of weld configurations.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Swagelok-Schweißsystem, Serie 5, Schweißkopfkomponente

Part #: SWS-WHEC-D-35

Add To Favorites

Catalogs

Tube Collets
Help ensure high-quality, uniform orbital welds with the assortment of Swagelok weld tools and accessories that enable accurate, repeatable results in a variety of weld configurations.

There are no files or catalogs associated to this product

Specifications

SWS-WHEC-D-35 — Swagelok-Schweißsystem, Serie 5, Schweißkopfkomponente

Attribute Value
Welder Series Series 4, 8, 8HPH, 5, 10, 20, 40
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Welder Series
Tube Size
CWS-10UCI-08 Series 10 1/2 in. View Product
CWS-10UCI-12 Series 10 3/4 in. View Product
CWS-10UCI-16 Series 10 1 in. View Product
CWS-5UCI-02 Series 5 1/8 in. View Product
CWS-5UCI-04 Series 5 1/4 in. View Product
CWS-5UCI-06 Series 5 3/8 in. View Product
CWS-5UCI-08 Series 5 1/2 in. View Product
CWS-5UCI-10 Series 5 5/8 in. View Product
K-11108 Series 5 - View Product
K-11132 Series 5 - View Product
K-SWS-5H-RTR-GEAR Series 5 - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.