text.skipToContent text.skipToNavigation

Stainless Steel Tubing Insert, 1 in. Tube OD x 7/8 in. Tube ID

Part #: SS-1615-14

Specifications

Attribute Value
Body Material Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 2 Size 7/8 in. ID
Connection 2 Type Plastic Tubing Insert
Flow Restrictor No
eClass (4.1) 37020708
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142304
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 31162802
Tubing Inserts

Select from a variety of spare parts and accessories for your Swagelok tube fittings.

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.


Sélection des produits en toute sécurité :

Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.

Stainless Steel Tubing Insert, 1 in. Tube OD x 7/8 in. Tube ID

Part #: SS-1615-14
View Catalog

Add To Favorites

Catalogs

Tubing Inserts

Select from a variety of spare parts and accessories for your Swagelok tube fittings.

Specifications

SS-1615-14 — Stainless Steel Tubing Insert, 1 in. Tube OD x 7/8 in. Tube ID

Attribute Value
Body Material Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 2 Size 7/8 in. ID
Connection 2 Type Plastic Tubing Insert
Flow Restrictor No
eClass (4.1) 37020708
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142304
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 31162802
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-405-170 Brass 1/4 in. - 0.17 in. ID Plastic Tubing Insert View Product
B-405-2 Brass 1/4 in. - 1/8 in. ID Plastic Tubing Insert View Product
B-605-4 Brass 3/8 in. - 1/4 in. ID Plastic Tubing Insert View Product
B-6M5-4M Brass 6 mm - 4 mm ID Plastic Tubing Insert View Product
B-815-6 Brass 1/2 in. - 3/8 in. ID Plastic Tubing Insert View Product
SS-1015-8 Stainless Steel 5/8 in. - 1/2 in. ID Plastic Tubing Insert View Product
SS-10M5-8M Stainless Steel 10 mm - 8 mm ID Plastic Tubing Insert View Product
SS-1215-10 Stainless Steel 3/4 in. - 5/8 in. ID Plastic Tubing Insert View Product
SS-1215-8 Stainless Steel 3/4 in. - 1/2 in. ID Plastic Tubing Insert View Product
SS-12M5-10M Stainless Steel 12 mm - 10 mm ID Plastic Tubing Insert View Product
SS-12M5-8M Stainless Steel 12 mm - 8 mm ID Plastic Tubing Insert View Product
SS-1615-12 Stainless Steel 1 in. - 3/4 in. ID Plastic Tubing Insert View Product
SS-305-2 Stainless Steel 3/16 in. - 1/8 in. ID Plastic Tubing Insert View Product
SS-405-170 Stainless Steel 1/4 in. - 0.17 in. ID Plastic Tubing Insert View Product
SS-405-2 Stainless Steel 1/4 in. - 1/8 in. ID Plastic Tubing Insert View Product
SS-405-3 Stainless Steel 1/4 in. - 3/16 in. ID Plastic Tubing Insert View Product
SS-505-3 Stainless Steel 5/16 in. - 3/16 in. ID Plastic Tubing Insert View Product
SS-505-4 Stainless Steel 5/16 in. - 1/4 in. ID Plastic Tubing Insert View Product
SS-605-277 Stainless Steel 3/8 in. - 0.277 in. ID Plastic Tubing Insert View Product
SS-605-3 Stainless Steel 3/8 in. - 3/16 in. ID Plastic Tubing Insert View Product
SS-605-4 Stainless Steel 3/8 in. - 1/4 in. ID Plastic Tubing Insert View Product
SS-6M5-4M Stainless Steel 6 mm - 4 mm ID Plastic Tubing Insert View Product
SS-815-4 Stainless Steel 1/2 in. - 1/4 in. ID Plastic Tubing Insert View Product
SS-815-6 Stainless Steel 1/2 in. - 3/8 in. ID Plastic Tubing Insert View Product
SS-8M5-6M Stainless Steel 8 mm - 6 mm ID Plastic Tubing Insert View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.