Válvulas de Bola y Válvulas de Macho Cilíndrico de Un Cuarto de Vuelta — Válvula de bola Trunnion de 3 piezas, Series 83 y H83
Válvulas disponibles con estas especificaciones:
- 6 a 12 mm (1/8 a 1/2 pulg)
- –17°C (0°F) a 232°C (450°F)
- Acero inoxidable 316
- 34,4 bar (500 psig) a 689 bar (10 000 psig)
- Dos vías, tres vías
Su centro local autorizado de ventas y servicio Swagelok puede tener otras opciones.
-
Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — 2-Way Straight Pattern
Su centro local autorizado de ventas y servicio Swagelok puede tener otras opciones.Contacte con Nosotros# de PiezaMaterial del CuerpoTamaño conexión 1Tipo de conexión 1Tamaño conexión 2Tipo de conexión 2SS-4SKPS4-LH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-83KF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-83KF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-83KF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-83KS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting SS-83KS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-83KS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-83KS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-83KS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-83KS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-83KS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting SS-83PF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-83PS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-83PS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-83PS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-83TS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-83TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-83TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-8FKBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-4SKPF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-4SKPS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-6FKBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-4SKPS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-4SKPS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-4SKPM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-83PS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-4SKPS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting -
Válvulas de Bola y Válvulas de Macho Cilíndrico de Un Cuarto de Vuelta — Válvula de bola Trunnion de 3 piezas, Series 83 y H83 — 3-Way Switching
Su centro local autorizado de ventas y servicio Swagelok puede tener otras opciones.Contacte con Nosotros# de PiezaMaterial del CuerpoTamaño conexión 1Tipo de conexión 1Tamaño conexión 2Tipo de conexión 2SS-83XKF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-83XKS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-83XKS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-83XPF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-83XPS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-83XKS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-83XKS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-83XPS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-83XTS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-83XKS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting SS-83XPS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-83XTF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT -
Válvulas de Bola y Válvulas de Macho Cilíndrico de Un Cuarto de Vuelta — Válvula de bola Trunnion de 3 piezas, Series 83 y H83 — High Pressure 3-Way Switching
Su centro local autorizado de ventas y servicio Swagelok puede tener otras opciones.Contacte con Nosotros# de PiezaMaterial del CuerpoTamaño conexión 1Tipo de conexión 1Tamaño conexión 2Tipo de conexión 2SS-H83XPF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-H83XPS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-H83XPS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting -
Válvulas de Bola y Válvulas de Macho Cilíndrico de Un Cuarto de Vuelta — Válvula de bola Trunnion de 3 piezas, Series 83 y H83 — High Pressure 2-Way Straight Pattern
Su centro local autorizado de ventas y servicio Swagelok puede tener otras opciones.Contacte con Nosotros# de PiezaMaterial del CuerpoTamaño conexión 1Tipo de conexión 1Tamaño conexión 2Tipo de conexión 2SS-H83PF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-H83PS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-H83PS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-H83PS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-H83PS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting -
Válvulas de Bola y Válvulas de Macho Cilíndrico de Un Cuarto de Vuelta — Válvula de bola Trunnion de 3 piezas, Series 83 y H83 — Low Pressure 2-Way Straight Pattern
Su centro local autorizado de ventas y servicio Swagelok puede tener otras opciones.Contacte con Nosotros# de PiezaMaterial del CuerpoTamaño conexión 1Tipo de conexión 1Tamaño conexión 2Tipo de conexión 2SS-L83KS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting -
Válvulas de Bola y Válvulas de Macho Cilíndrico de Un Cuarto de Vuelta — Válvula de bola Trunnion de 3 piezas, Series 83 y H83 — Low Pressure 3-Way Switching
Su centro local autorizado de ventas y servicio Swagelok puede tener otras opciones.Contacte con Nosotros# de PiezaMaterial del CuerpoTamaño conexión 1Tipo de conexión 1Tamaño conexión 2Tipo de conexión 2SS-L83XKF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-L83XPF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT
Disponibilidad del producto por ubicación del almacén
Horas