|
Stainless Steel 3-Piece High Pressure Low Temperature Service Ball Valve, PCTFE Seats, 3/8 in. Swagelok Tube Fitting
Part #: SS-L83KS6
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Low Pressure 2-Way Straight PatternTrunnion-style L83 series ball valves are optimized for low-temperature applications. With a compact, high-flow design and low operating torque, they perform reliably across a wide temperature spectrum. ECE R110-type approval is available. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel 3-Piece High Pressure Low Temperature Service Ball Valve, PCTFE Seats, 3/8 in. Swagelok Tube Fitting
Log in or Register to view price
Catalogs
Low Pressure 2-Way Straight Pattern
Trunnion-style L83 series ball valves are optimized for low-temperature applications. With a compact, high-flow design and low operating torque, they perform reliably across a wide temperature spectrum. ECE R110-type approval is available.
Features: Working pressures up to 10 000 psig (689 bar); 1/8 to 1/2 in. and 6 to 12 mm Swagelok® tube fitting or NPT end connections; 316 stainless steel materials
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Specifications
SS-L83KS6 — Stainless Steel 3-Piece High Pressure Low Temperature Service Ball Valve, PCTFE Seats, 3/8 in. Swagelok Tube Fitting
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 3/8 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| CV Maximum | 1.4 |
| Flow Pattern | 2-Way, Shutoff, Straight |
| Handle Color | Black |
| Handle Style | Phenolic Handle |
| Orifice | 0.187 in /4.7 mm |
| Room Temperature Pressure Rating | 6000 PSIG @ 100°F /413 BAR @ 37°C |
| Seat Material | PCTFE |
| Service Class | Low Temperature Service |
| Testing | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
