Catalogs
Ultra-Torr Vacuum Fittings — Tube Stubs — Straights
Provides a reliable sealing surface for vacuum-tight Ultra-Torr assemblies, ideal for custom connections in analytical and high-purity systems.
Ultra-Torr Vacuum Fittings
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12-UT-A-16 | 316 Stainless Steel | 3/4 in. | Ultra-Torr® Vacuum Fitting | 1 in. | Tube Stub | View Product |
| SS-16-UT-A-20 | 316 Stainless Steel | 1 in. | Ultra-Torr® Vacuum Fitting | 1 1/4 in. | Tube Stub | View Product |
| SS-1-UT-A-4BT | 316 Stainless Steel | 1/16 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Tube Stub | View Product |
| SS-2-UT-A-4 | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Tube Stub | View Product |
| SS-2-UT-A-4BT | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Tube Stub | View Product |
| SS-2-UT-A-6 | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | View Product |
| SS-2-UT-A-6BT | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | View Product |
| SS-4-UT-A-4 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Tube Stub | View Product |
| SS-4-UT-A-6 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | View Product |
| SS-4-UT-A-6BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | View Product |
| SS-4-UT-A-8 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Tube Stub | View Product |
| SS-4-UT-A-8BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Tube Stub | View Product |
| SS-6-UT-A-6 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Tube Stub | View Product |
| SS-6-UT-A-8 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Tube Stub | View Product |
| SS-6-UT-A-8BT | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Tube Stub | View Product |
| SS-8-UT-A-10 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 5/8 in. | Tube Stub | View Product |
| SS-8-UT-A-10BT | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 5/8 in. | Tube Stub | View Product |
| SS-8-UT-A-12 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 3/4 in. | Tube Stub | View Product |
| SS-8-UT-A-12BT | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 3/4 in. | Tube Stub | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
