Catalogs
Tube Fittings and Adapters — Port Connectors — Straights
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Racores para Tubo Galgables y Adaptadores:
Disponibles en medidas de tubo desde 2 a 50 mm y desde 1/16 a 2 pulg.; Galgabilidad consistente en la instalación inicial; Fácil desconexión y reutilización; Gran variedad de materiales y configuraciones
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-1211-PC-8 | Latón | 3/4 pulg. | Tubo manguito conector | 1/2 pulg. | Tubo manguito conector | View Product |
B-401-PC | Latón | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Tubo manguito conector | View Product |
B-601-PC | Latón | 3/8 pulg. | Adaptador a tubo Swagelok® | 3/8 pulg. | Tubo manguito conector | View Product |
B-811-PC | Latón | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Tubo manguito conector | View Product |
B-811-PC-6 | Latón | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Tubo manguito conector | View Product |
M-401-PC | Aleación 400/R-405 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Tubo manguito conector | View Product |
M-811-PC | Aleación 400/R-405 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Tubo manguito conector | View Product |
S-811-PC | Acero al carbono | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Tubo manguito conector | View Product |
SS-1011-PC | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 5/8 pulg. | Tubo manguito conector | View Product |
SS-101-PC | Acero inoxidable 316 | 1/16 pulg. | Adaptador a tubo Swagelok® | 1/16 pulg. | Tubo manguito conector | View Product |
SS-10M1-PC | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 10 mm | Tubo manguito conector | View Product |
SS-10M1-PC-6M | Acero inoxidable 316 | 10 mm | Tubo manguito conector | 6 mm | Tubo manguito conector | View Product |
SS-10M1-PC-8M | Acero inoxidable 316 | 10 mm | Tubo manguito conector | 8 mm | Tubo manguito conector | View Product |
SS-1211-PC | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Tubo manguito conector | View Product |
SS-1211-PC-8 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Tubo manguito conector | View Product |
SS-12M1-PC | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 12 mm | Tubo manguito conector | View Product |
SS-12M1-PC-10M | Acero inoxidable 316 | 12 mm | Tubo manguito conector | 10 mm | Tubo manguito conector | View Product |
SS-12M1-PC-6M | Acero inoxidable 316 | 12 mm | Tubo manguito conector | 6 mm | Tubo manguito conector | View Product |
SS-12M1-PC-8M | Acero inoxidable 316 | 12 mm | Tubo manguito conector | 8 mm | Tubo manguito conector | View Product |
SS-1611-PC | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Tubo manguito conector | View Product |
SS-1611-PC-12 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Tubo manguito conector | View Product |
SS-1611-PC-8 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Tubo manguito conector | View Product |
SS-16M1-PC | Acero inoxidable 316 | 16 mm | Adaptador a tubo Swagelok® | 16 mm | Tubo manguito conector | View Product |
SS-16M1-PC-12M | Acero inoxidable 316 | 16 mm | Tubo manguito conector | 12 mm | Tubo manguito conector | View Product |
SS-18M1-PC | Acero inoxidable 316 | 18 mm | Adaptador a tubo Swagelok® | 18 mm | Tubo manguito conector | View Product |
SS-2000-PC | Acero inoxidable 316 | 1 1/4 pulg. | Adaptador a tubo Swagelok® | 1 1/4 pulg. | Tubo manguito conector | View Product |
SS-201-PC | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | Tubo manguito conector | View Product |
SS-201-PC-1 | 316 Stainless Steel | 1/8 in. | Port Connector | 1/16 in. | Port Connector | View Product |
SS-20M1-PC | 316 Stainless Steel | 20 mm | Swagelok® Tube Adapter | 20 mm | Port Connector | View Product |
SS-2400-PC | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Adapter | 1 1/2 in. | Port Connector | View Product |
SS-25M1-PC | 316 Stainless Steel | 25 mm | Swagelok® Tube Adapter | 25 mm | Port Connector | View Product |
SS-3M1-PC | 316 Stainless Steel | 3 mm | Swagelok® Tube Adapter | 3 mm | Port Connector | View Product |
SS-401-PC | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
SS-401-PC-1 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/16 in. | Port Connector | View Product |
SS-401-PC-2 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/8 in. | Port Connector | View Product |
SS-401-PC-6M | 316 Stainless Steel | 1/4 in. | Port Connector | 6 mm | Port Connector | View Product |
SS-401-PCBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Port Connector | View Product |
SS-501-PC | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Adapter | 5/16 in. | Port Connector | View Product |
SS-601-PC | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | View Product |
SS-601-PC-2 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/8 in. | Port Connector | View Product |
SS-601-PC-4 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/4 in. | Port Connector | View Product |
SS-6M1-PC | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | View Product |
SS-6M1-PC-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | View Product |
SS-811-PC | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
SS-811-PC-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
SS-811-PC-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
SS-8M1-PC | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | View Product |
SS-8M1-PC-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.