Welding System — Welding Equipment
Welding system available with these specifications:
- Up to 200 A peak output capability
- Easy-to-use color touch screen in multiple languages
- Power supply for reliable, consistent orbital gas tungsten arc welding
- Integrated mass flow controller automatically controls OD shield gas flow
- Weighs approximately 50 lb (23 kg)
Your local authorized Swagelok sales and service center may have additional options.
-
Equipo de Soldadura — Papel Térmico de la Impresora
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-DRP-PAPER - - -
Equipo de Soldadura — Electrodos de tungsteno
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-C.040-.281-P - - CWS-C.040-.325-P - - CWS-C.040-.405-P - - CWS-C.040-.450-P - - CWS-C.040-.555-P - - CWS-C.040-.605-P - - CWS-C.040-.705-P - - CWS-C.062-.855-P - - CWS-C.062-1.105-P - - CWS-C.062-1.380-P - - CWS-C.062-1.630-P - - SWS-C.040-.460-.012-P - - -
Welding Equipment — Cable adaptador del Cabezal de soldadura
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeSWS-M200-WH-ADPTR - - -
Welding Equipment — Plenum
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5PLEN Serie 5 - -
Welding Equipment — Galgas de Centrado
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5CG Serie 5 -
Product Availability by Store Location
Hours