Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Back Ferrules
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Disponibles en medidas de tubo desde 2 a 50 mm y desde 1/16 a 2 pulg.; Galgabilidad consistente en la instalación inicial; Fácil desconexión y reutilización; Gran variedad de materiales y configuraciones
Temperaturas de servicio desde 20 a 204°C (70 a 400ºF); Presiones de servicio hasta 18,9 bar (275 psig); Tamaños desde 1/8 a 1/2 pulg.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
6ML-1214-1A | 6 Moly | 3/4 pulg. | - | - | - | View Product |
6ML-404-1A | 6 Moly | 1/4 pulg. | - | - | - | View Product |
6ML-604-1A | 6 Moly | 3/8 pulg. | - | - | - | View Product |
6ML-814-1A | 6 Moly | 1/2 pulg. | - | - | - | View Product |
6MO-814-1A | 6 Moly | 1/2 pulg. | - | - | - | View Product |
825-404-1 | Aleación 825 | 1/4 pulg. | - | - | - | View Product |
B-204-1 | Latón | 1/8 pulg. | - | - | - | View Product |
B-404-1 | Latón | 1/4 pulg. | - | - | - | View Product |
HC-204-1 | Aleación C-276 | 1/8 pulg. | - | - | - | View Product |
HC-404-1 | Aleación C-276 | 1/4 pulg. | - | - | - | View Product |
HC-604-1 | Aleación C-276 | 3/8 pulg. | - | - | - | View Product |
HC-814-1 | Aleación C-276 | 1/2 pulg. | - | - | - | View Product |
INC-404-1 | Aleación 600 | 1/4 pulg. | - | - | - | View Product |
M-604-1 | Aleación 400/R-405 | 3/8 pulg. | - | - | - | View Product |
M-814-1 | Aleación 400/R-405 | 1/2 pulg. | - | - | - | View Product |
NY-1214-1 | Nilón | 3/4 pulg. | - | - | - | View Product |
NY-1614-1 | Nilón | 1 pulg. | - | - | - | View Product |
NY-404-1 | Nilón | 1/4 pulg. | - | - | - | View Product |
NY-604-1 | Nilón | 3/8 pulg. | - | - | - | View Product |
NY-814-1 | Nilón | 1/2 pulg. | - | - | - | View Product |
PFA-424-1 | PFA | 1/4 in. | - | - | - | View Product |
PFA-824-1 | PFA | 1/2 in. | - | - | - | View Product |
SS-1014-1 | 316 Stainless Steel | 5/8 in. | - | - | - | View Product |
SS-104-1 | 316 Stainless Steel | 1/16 in. | - | - | - | View Product |
SS-104-1-B1000 | Acero inoxidable 316 | 1/16 pulg. | - | - | - | View Product |
SS-10M4-1 | Acero inoxidable 316 | 10 mm | - | - | - | View Product |
SS-1214-1 | Acero inoxidable 316 | 3/4 pulg. | - | - | - | View Product |
SS-12M4-1 | Acero inoxidable 316 | 12 mm | - | - | - | View Product |
SS-1414-1 | Acero inoxidable 316 | 7/8 pulg. | - | - | - | View Product |
SS-14M4-1 | Acero inoxidable 316 | 14 mm | - | - | - | View Product |
SS-15M4-1 | Acero inoxidable 316 | 15 mm | - | - | - | View Product |
SS-1614-1 | Acero inoxidable 316 | 1 pulg. | - | - | - | View Product |
SS-16M4-1 | Acero inoxidable 316 | 16 mm | - | - | - | View Product |
SS-18M4-1 | Acero inoxidable 316 | 18 mm | - | - | - | View Product |
SS-2004-1 | Acero inoxidable 316 | 1 1/4 pulg. | - | - | - | View Product |
SS-204-1 | Acero inoxidable 316 | 1/8 pulg. | - | - | - | View Product |
SS-20M4-1 | Acero inoxidable 316 | 20 mm | - | - | - | View Product |
SS-22M4-1 | Acero inoxidable 316 | 22 mm | - | - | - | View Product |
SS-2404-1 | Acero inoxidable 316 | 1 1/2 pulg. | - | - | - | View Product |
SS-25M4-1 | Acero inoxidable 316 | 25 mm | - | - | - | View Product |
SS-28M4-1 | Acero inoxidable 316 | 28 mm | - | - | - | View Product |
SS-2M4-1 | Acero inoxidable 316 | 2 mm | - | - | - | View Product |
SS-304-1 | Acero inoxidable 316 | 3/16 pulg. | - | - | - | View Product |
SS-3204-1 | Acero inoxidable 316 | 2 pulg. | - | - | - | View Product |
SS-3M4-1 | Acero inoxidable 316 | 3 mm | - | - | - | View Product |
SS-404-1 | Acero inoxidable 316 | 1/4 pulg. | - | - | - | View Product |
SS-404-1BQ | Acero inoxidable 316 | 1/4 pulg. | - | - | - | View Product |
SS-4M4-1 | Acero inoxidable 316 | 4 mm | - | - | - | View Product |
SS-604-1 | Acero inoxidable 316 | 3/8 pulg. | - | - | - | View Product |
SS-6M4-1 | Acero inoxidable 316 | 6 mm | - | - | - | View Product |
SS-814-1 | Acero inoxidable 316 | 1/2 pulg. | - | - | - | View Product |
SS-8M4-1 | Acero inoxidable 316 | 8 mm | - | - | - | View Product |
T-1214-1 | PTFE | 3/4 pulg. | - | - | - | View Product |
T-12M4-1 | PTFE | 12 mm | - | - | - | View Product |
T-15M4-1 | PTFE | 15 mm | - | - | - | View Product |
T-1614-1 | PTFE | 1 pulg. | - | - | - | View Product |
T-304-1 | PTFE | 3/16 pulg. | - | - | - | View Product |
T-3M4-1 | PTFE | 3 mm | - | - | - | View Product |
T-404-1 | PTFE | 1/4 pulg. | - | - | - | View Product |
T-504-1 | PTFE | 5/16 pulg. | - | - | - | View Product |
T-6M4-1 | PTFE | 6 mm | - | - | - | View Product |
T-814-1 | PTFE | 1/2 pulg. | - | - | - | View Product |
T-8M4-1 | PTFE | 8 mm | - | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.