Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series
Valves available with these specifications:
- 1/4 and 3/4 in.
- –20°F (–28°C) to 400°F (204°C)
- 316 stainless steel
- 100 psig (6.8 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Válvulas de aguja y regulación — Válvulas de macho cónico, Series 4P y 5P — Modelo Recto
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4PDF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra SS-4PDM4-F4 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra SS-5PDF8 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra SS-5PDM8-F8 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT hembra -
Válvulas de aguja y regulación — Válvulas de macho cónico, Series 4P y 5P — Modelo Recto con Puerto de manómetro
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4PDGF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra SS-5PDGM8-F8 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT hembra
Product Availability by Store Location
Hours