Swagelok ®Rohre und Rohrzubehör
Der Zugang zu den richtigen Werkzeugen und zum richtigen Zubehör ist wichtig, wenn Sie mit Rohrgrößen bis 18mm Außendurchmesser arbeiten, die in vielen industriellen Fluidsystemen verwendet werden. Unsere Rohrschneide- und -vorbereitungswerkzeuge können Ihnen dabei helfen Rohre konsistent zu schneiden, zu biegen und zu entgraten, um eine leckdichte Leistung zu erhalten. Rohrhalterungen können garantieren, dass Ihre Rohre in den Endanwendungen stabil bleiben.
Categories
Support System
Explore clamp supports, weld plates, and other support systems for mounting tubing and pipe.
Swaging Tools
- High-Volume Swaging Units, HVSU Series
- Manual Pre-Swaging Tools
- Multi-Head Swaging Units, MHSU Series
Tube Cutting and Preparation
Explore tube cutters, tube sawing guides, cutting wheel screws, cutting wheels, deburring tools, and deburring knives.
Rohre und Rohrzubehör—Kataloge
Finden Sie detaillierte Produktinformationen, einschließlich Werkstoffe, Druck- und Temperaturbereiche, Optionen und Zubehör.
Features: The Swagelok® high-volume swaging unit (HVSU) is designed to easily preswage Swagelok nut and ferrules onto stainless steel tubing. The pneumatically driven, electronically controlled, semiautomatic unit utilizes sensors to start and stop the swaging process for consistent swaging results.
Features: Tube sizes 1/8 to 4 1/2 in. and 3 to 114.3 mm; Maximum wall thickness 0.118 in. or 3 mm; Portable and lightweight design for mobility and easy operation; Corded and cordless tools
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
Coaxial, chemically cleaned and passivated, and thermocouple-cleaned 316L ultrahigh-purity stainless steel tubing is available in 1/8 to 2 in. and 6 to 18 mm sizes.
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.
Jacketed and insulated tubing is available in 316/316L stainless steel (seamless and welded) and copper to protect against corrosion and wear or reduce heat loss.
Electric-traced and light and heavy steam-traced bundled tubing provide reliable process temperatures in 316/316L stainless steel (seamless and welded), copper, and PFA.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5
Verwenden der Swagelok Rohrbiegevorrichtung für Werkbankaufstellung
Verwendern Sie die Swagelok ® Rohrbiegevorrichtung für Werkbankaufstellung für genaue, wiederholbare und hochwertige Biegungen für Rohre aus den meisten Materialien. Ganz egal, ob Sie dünnwandige Rohre oder dickwandige Rohre mit einem großen Durchmesser verwenden, können Sie in diesem Video Tipps und bewährte Verfahren zum Biegen von Rohren lernen.
Siehe die Rohrbiegevorrichtung im EinsatzSwagelok Ressourcen, die wir für Sie zusammengestellt haben
Wie Sie Systemleckagen vermeiden können: Die wichtige Rolle der richtigen Rohrvorbereitung
Eine erfolgreiche Rohrverschraubung hängt von vielen Kriterien ab, aber die wichtigste Rolle spielt die richtige Rohrvorbereitung vor der Montage. Erfahren Sie, wie Sie teure oder gefährliche Leckagen vermeiden können, indem Sie beschädigte, nicht entgratete oder falsch geschnittene Rohre vermeiden.
Fallstudie: Swagelok hilft Green Alternative Systems die Arbeitskosten mithilfe von Rohrbiegelösungen zu kontrollieren
Mithilfe von Swagelok konnte Green Alternative Systems (GAS) Möglichkeiten finden, um Arbeitskosten zu kontrollieren und konnte eine 75%ige Verringerung der Produktionszeiten erreichen– das bedeutete eine Einsparung von $224.000 an Arbeitskosten pro Jahr. Lesen Sie mehr darüber, wie sich die Zusammenarbeit bezahlt gemacht hat.
Die drei Möglichkeiten, ein komplexes Rohrsystem zu erhalten
Erfahren Sie, wie die drei Möglichkeiten zum Einsatz einer Handbiegevorrichtung Ihnen dabei helfen kann, ein komplexes Rohrsystem mit weniger Leckagen und effizientem Durchfluss zu erzielen.
So verwenden Sie eine Handbiegevorrichtung
Erfahren Sie, wie Sie mit einer Handbiegevorrichtung 90° und 180° Grad Rohrbiegungen präzise und effektiv erzielen können. Swagelok® Handrohrbiegevorrichtungen ermöglichen wiederholbare, hochwertige Biegungen an Rohren aus den meisten Werkstoffen, die mit Swagelok Rohrverschraubungen verwendet werden.
Rohrzubehör
Metallrohre liefern eine Vielzahl von Vorteilen gegenüber anderen Rohren in industriellen Fluidsystemanwendungen. Die Auswahl der richtigen Rohre ist allerdings nur der erste Schritt beim Aufbau eines hochwirksamen Fluidsystems. Sie müssen sichergehen, dass die Rohre Folgendes aufweisen:
- Sie müssen richtig vorbereitet sein, gerade Schnittflächen aufweisen und entgratet sein, um Durchflussprobleme und Leckagepotenzial zu vermeiden
- Sie müssen gebogen sein, um Rohrschaden zu vermeiden, weil Biegungen dabei helfen, die Anzahl der notwendigen Verbindungen zu reduzieren
- Sie müssen richtig befestigt sein, um Probleme zu vermeiden, die auf Vibrationen zurückzuführen sind
Swagelok bietet zahlreiche Rohrschneidewerkzeug, Rohrbiegevorrichtungen und Rorbefestigungssysteme, um Ihnen dabei zu helfen, die höchste Leistung mit Ihren Fluidsystemen zu erzielen. Erfahren Sie wie unsere bedienerfreundlichen Werkzeuge Ihnen helfen können.