Sample Cylinders — Spare Parts and Accessories
Cylinders available with these specifications:
- 316L or 304L stainless steel, Alloy 400
- End caps, carrying handle, outage tube adapters, caps and plugs, rupture disk tees
Your local authorized Swagelok sales and service center may have additional options.
-
Recambios y Accesorios — Asas de Transporte
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-5K-CY-2 Acero inoxidable 304 - - - - MS-5K-CY-4 Acero inoxidable 304 - - - - -
Spare Parts and Accessories — Tes para Discos de Ruptura
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-RTM4-F4-1 Acero inoxidable 316L 1/4 pulg. NPT macho 1/4 pulg. NPT macho SS-RTM4-F4-2 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra -
Spare Parts and Accessories — Tubo de Derrame
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-DTM4-F4-023 Acero inoxidable 316 1/4 pulg. x 2,31 pulg. NPT macho, con Extensión de Tubo 1/4 pulg. NPT hembra SS-DTM4-F4-104 Acero inoxidable 316 1/4 pulg. x 10,4 pulg. NPT macho, con Extensión de Tubo 1/4 pulg. NPT hembra
Product Availability by Store Location
Hours