text.skipToContent text.skipToNavigation

Regulador reductor de presión de acero inox., 0 a 34,4 bar (500 psig), presión de entrada 248 bar (3600 psig), configuración A, asiento de PCTFE, 1/4 NPT hembra, Cv 0,06

Part #: KPR1JRA412A20000

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Flow Coefficient 0.06 Cv
Handle Green Knob Handle
Maximum Inlet Pressure 3600 psig (248 bar)
Maximum Temperature, °F (°C) 176 (80)
Port Configuration A
Ports 1/4 in. Female NPT
Pressure Control Range 0 to 500 psig (34.4 bar)
Sensing Mechanism X750 Diaphragm
eClass (4.1) 37011108
eClass (5.1.4) 37011108
eClass (6.0) 37011108
eClass (6.1) 37011108
eClass (10.1) 37011108
UNSPSC (4.03) 41112404
UNSPSC (10.0) 40142202
UNSPSC (11.0501) 40142202
UNSPSC (13.0601) 40142202
UNSPSC (15.1) 40142202
UNSPSC (17.1001) 40142202
Single Stage

Achieve reliable pressure reduction while minimizing droop and maintaining a constant downstream pressure with Swagelok pressure reducing regulators.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Regulador reductor de presión de acero inox., 0 a 34,4 bar (500 psig), presión de entrada 248 bar (3600 psig), configuración A, asiento de PCTFE, 1/4 NPT hembra, Cv 0,06

Part #: KPR1JRA412A20000
View Catalog

Add To Favorites

Catalogs

Single Stage
Achieve reliable pressure reduction while minimizing droop and maintaining a constant downstream pressure with Swagelok pressure reducing regulators.

Specifications

KPR1JRA412A20000 — Regulador reductor de presión de acero inox., 0 a 34,4 bar (500 psig), presión de entrada 248 bar (3600 psig), configuración A, asiento de PCTFE, 1/4 NPT hembra, Cv 0,06

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Flow Coefficient 0.06 Cv
Handle Green Knob Handle
Maximum Inlet Pressure 3600 psig (248 bar)
Maximum Temperature, °F (°C) 176 (80)
Port Configuration A
Ports 1/4 in. Female NPT
Pressure Control Range 0 to 500 psig (34.4 bar)
Sensing Mechanism X750 Diaphragm
eClass (4.1) 37011108
eClass (5.1.4) 37011108
eClass (6.0) 37011108
eClass (6.1) 37011108
eClass (10.1) 37011108
UNSPSC (4.03) 41112404
UNSPSC (10.0) 40142202
UNSPSC (11.0501) 40142202
UNSPSC (13.0601) 40142202
UNSPSC (15.1) 40142202
UNSPSC (17.1001) 40142202
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Maximum Inlet Pressure
Pressure Control Range
Ports
Port Configuration
KPR1DFC412A20000 Acero inoxidable 316 6,8 bar (100 psig) 0 a 1,7 bar (25 psig) 1/4 pulg. NPT hembra C View Product
KPR1DRB412A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 1,7 bar (25 psig) 1/4 pulg. NPT hembra B View Product
KPR1DRF412A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 1,7 bar (25 psig) 1/4 pulg. NPT hembra F View Product
KPR1ERB412A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 3,4 bar (50 psig) 1/4 pulg. NPT hembra B View Product
KPR1ERF412A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 3,4 bar (50 psig) 1/4 pulg. NPT hembra F View Product
KPR1FJA415A20000 Acero inoxidable 316 34,4 bar (500 psig) 0 a 6,8 bar (100 psig) 1/4 pulg. NPT hembra A View Product
KPR1FJC412A20000 Acero inoxidable 316 34,4 bar (500 psig) 0 a 6,8 bar (100 psig) 1/4 pulg. NPT hembra C View Product
KPR1FJF412A20000 Acero inoxidable 316 34,4 bar (500 psig) 0 a 6,8 bar (100 psig) 1/4 pulg. NPT hembra F View Product
KPR1FRA412A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 6,8 bar (100 psig) 1/4 pulg. NPT hembra A View Product
KPR1FRB417A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 6,8 bar (100 psig) 1/4 pulg. NPT hembra B View Product
KPR1FRB417A30000 Acero inoxidable 316 248 bar (3600 psig) 0 a 6,8 bar (100 psig) 1/4 pulg. NPT hembra B View Product
KPR1FRC412A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 6,8 bar (100 psig) 1/4 pulg. NPT hembra C View Product
KPR1FRF412A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 6,8 bar (100 psig) 1/4 pulg. NPT hembra F View Product
KPR1GJF412A20000 Acero inoxidable 316 34,4 bar (500 psig) 0 a 17,2 bar (250 psig) 1/4 pulg. NPT hembra F View Product
KPR1GRA412A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 17,2 bar (250 psig) 1/4 pulg. NPT hembra A View Product
KPR1GRB412A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 17,2 bar (250 psig) 1/4 pulg. NPT hembra B View Product
KPR1GRF412A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 17,2 bar (250 psig) 1/4 pulg. NPT hembra F View Product
KPR1JRE412A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 34,4 bar (500 psig) 1/4 pulg. NPT hembra - View Product
KPR1JRF412A20000 Acero inoxidable 316 248 bar (3600 psig) 0 a 34,4 bar (500 psig) 1/4 pulg. NPT hembra F View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.