text.skipToContent text.skipToNavigation

Válvula de aguja serie IPT NVT de acero inox. 316, Cv 0,08, 1/4 pulg. conexión conificada y roscada de alta presión, obturador en V, 4134 bar (60.000 psi)

Part #: NVT4H1VM60

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female High-Pressure Coned and Threaded Connection
Connection 2 Size 1/4 in.
Connection 2 Type Female High-Pressure Coned and Threaded Connection
Max Pressure 60 000 psi (4134 bar)
Orifice 0.062
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Straight Pattern, Vee Stem

Swagelok offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Válvula de aguja serie IPT NVT de acero inox. 316, Cv 0,08, 1/4 pulg. conexión conificada y roscada de alta presión, obturador en V, 4134 bar (60.000 psi)

Part #: NVT4H1VM60
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Vee Stem
Swagelok offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.

Specifications

NVT4H1VM60 — Válvula de aguja serie IPT NVT de acero inox. 316, Cv 0,08, 1/4 pulg. conexión conificada y roscada de alta presión, obturador en V, 4134 bar (60.000 psi)

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female High-Pressure Coned and Threaded Connection
Connection 2 Size 1/4 in.
Connection 2 Type Female High-Pressure Coned and Threaded Connection
Max Pressure 60 000 psi (4134 bar)
Orifice 0.062
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
NVT4FK1VA20 Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. Racor para Tubo Swagelok® de Media Presión View Product
NVT4H1VY30 Acero inoxidable 316 1/4 pulg. Conexión hembra con cono y rosca de alta presión 1/4 pulg. Conexión hembra con cono y rosca de alta presión View Product
NVT4M1VA20 Acero inoxidable 316 1/4 pulg. Conexión hembra con cono y rosca de media presión 1/4 pulg. Conexión hembra con cono y rosca de media presión View Product
NVT4N1VG15 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
NVT6M1VA20 Acero inoxidable 316 3/8 pulg. Conexión Hembra con Cono y Rosca de Media Presión 3/8 pulg. Conexión Hembra con Cono y Rosca de Media Presión View Product
NVT8FK1VB20 Acero inoxidable 316 1/2 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. Racor para Tubo Swagelok® de Media Presión View Product
NVT8N1VB15 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
NVT9H1VM60 Acero inoxidable 316 9/16 pulg. Conexión hembra con cono y rosca de alta presión 9/16 pulg. Conexión hembra con cono y rosca de alta presión View Product
NVT9H1VY30 Acero inoxidable 316 9/16 pulg. Conexión hembra con cono y rosca de alta presión 9/16 pulg. Conexión hembra con cono y rosca de alta presión View Product
NVT9M1VB20 Acero inoxidable 316 9/16 pulg. Conexión hembra con cono y rosca de media presión 9/16 pulg. Conexión hembra con cono y rosca de media presión View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.