Swagelok® Metal Core Hose
Convoluted metal core braided hoses provide flexibility to withstand the potential fluctuations of high-temperature, vacuum, medium-pressure, corrosive, or general-purpose environments while limiting kinking and minimizing permeation or absorption.
View Metal HosesSwagelok® metal core hoses provide reliable performance in applications involving extreme temperatures, high pressures, and “no permeation,” protecting both people and profitability. Because Swagelok metal hoses are hydroformed rather than mechanically rolled, they demonstrate greater flexibility, more consistent wall thickness, and can last significantly longer than alternative metal hoses in applications with dynamic bending and pressure impulses.
Convoluted metal core braided hose is constructed of 316L stainless steel or hastelloy for minimal permeation or absorption. The convoluted core allows for flexibility while limited kinking and automatic cap welds enable consistent performance and faster delivery to customers. These hoses are ideal for applications where permeation of gas would be costly or dangerous, such as natural gas vehicles and specialty gas distribution systems. These hoses are also widely used in semiconductor manufacturing cooling lines and support cryogenic applications. They are also used with insulation in high-temperature applications across many industries.
Need help choosing the right metal hose option?
Categorías de Manguera Metálica

Manguera Metálica con Aislamiento por Vacío, Serie FV
Explore las mangueras enfriadoras y aisladas al vacío de Swagelok para obtener una temperatura óptima y un rendimiento confiable.

Manguera Metálica de Alta Presión, Serie FX
La manguera Swagelok® con capa exterior de doble malla de acero inoxidable 321 se utiliza habitualmente en entornos corrosivos de alta temperatura, vacío y alta presión.

Manguera Metálica, Serie AH
Vea más información sobre las opciones de manguera totalmente metálica con ánima corrugada de aleación C-276 para las aplicaciones que requieren una mayor resistencia a la corrosión.

Manguera Metálica, Serie FJ
Más información sobre nuestras mangueras metálicas de acero inoxidable trenzado, diseñadas para favorecer la contención de la presión en la manguera y la flexibilidad, limitando al mismo tiempo los retorcimientos.

Manguera Metálica, Serie FL
Descubra opciones para mangueras totalmente metálicas de gran flexibilidad cuando se requiera un alto rendimiento en aplicaciones de ciclos dinámicos.

Manguera Metálica, Serie FM
Manguera metálica con diversas opciones de conexiones finales para utilizar en aplicaciones de vacío a alta temperatura y en entornos corrosivos de media presión.
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.

Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You

3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.