Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Swagelok Tube Fitting
Réf. pièce : SS-QC4-D-400
|
||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Tiges DESORéalisez rapidement et simplement des raccordements, avec les raccords rapides Swagelok, dans des applications qui nécessitent d'effectuer de fréquents raccordements tout en limitant les inclusions d'air et les déversements de fluide. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Swagelok Tube Fitting
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Tiges DESO
Pas besoin de tordre, de tourner ou de serrer à la clé, Modèles avec fermeture à une seule extrémité, fermeture à double extrémité et modèles à plein débit.
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Spécifications
SS-QC4-D-400 — Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Swagelok Tube Fitting
Attribut | Valeur |
---|---|
Matériau du corps | 316 Stainless Steel |
Procédé de nettoyage | Standard Cleaning and Packaging (SC-10) |
Dimension du raccordement 1 | 1/4 in. |
Type du raccordement 1 | Swagelok® Tube Fitting |
Cv maximal | 0.2 - If coupled with a standard or reverse flow body |
Lubrifiant | Dow Corning 111 |
Matériau des joints toriques | Fluorocarbon FKM |
Pression nominale, accouplé, à la temp. max. | 250 PSIG @ 400 °F /17.2 BAR @ 204 °C |
Pression nominale, accouplé, à temp. amb. | 3000 PSIG @ 70 °F /206 BAR @ 21 °C |
Pression nominale, désaccouplé, à temp. amb. | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
Pression/Temp. nominale (accouplement et désaccouplement) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
Série | QC4 |
eClass (4.1) | 37110302 |
eClass (5.1.4) | 37110302 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020500 |
eClass (10.1) | 37020500 |
UNSPSC (4.03) | 31163101 |
UNSPSC (10.0) | 27121701 |
UNSPSC (11.0501) | 27121701 |
UNSPSC (13.0601) | 27121701 |
UNSPSC (15.1) | 27121701 |
UNSPSC (17.1001) | 27121701 |
Ressources
Produits similaires
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
---|---|---|---|---|---|---|
B-QC4-D-400 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
B-QC4-D-4PF | Laiton | 1/4 po | Filetage NPT femelle | - | - | Afficher le produit |
B-QC4-D-4PM | Laiton | 1/4 po | Filetage NPT mâle | - | - | Afficher le produit |
B-QC4-D-6M0 | Laiton | 6 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
B-QC6-D-4PF | Laiton | 1/4 po | Filetage NPT femelle | - | - | Afficher le produit |
B-QC6-D-4PM | Laiton | 1/4 po | Filetage NPT mâle | - | - | Afficher le produit |
B-QC6-D-600 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
B-QC6-D-6PM | Laiton | 3/8 po | Filetage NPT mâle | - | - | Afficher le produit |
B-QC8-D-810 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
B-QC8-D-8PF | Laiton | 1/2 po | Filetage NPT femelle | - | - | Afficher le produit |
B-QC8-D-8PM | Laiton | 1/2 po | Filetage NPT mâle | - | - | Afficher le produit |
SS-QC4-D-200 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
SS-QC4-D-2PF | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | - | - | Afficher le produit |
SS-QC4-D-2PM | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | - | - | Afficher le produit |
SS-QC4-D-400K1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
SS-QC4-D-400K2 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
SS-QC4-D-400K3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
SS-QC4-D-400K4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
SS-QC4-D-400K5 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
SS-QC4-D-400KZ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
SS-QC4-D-4MT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | Afficher le produit |
SS-QC4-D-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Afficher le produit |
SS-QC4-D-4PFK5 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Afficher le produit |
SS-QC4-D-4PFKZ | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Afficher le produit |
SS-QC4-D-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Afficher le produit |
SS-QC4-D-4PMK2 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Afficher le produit |
SS-QC4-D-4PMK3 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Afficher le produit |
SS-QC4-D-4PMKZ | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Afficher le produit |
SS-QC4-D-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
SS-QC4-D-6M0K1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
SS-QC6-D-10M0 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
SS-QC6-D-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Afficher le produit |
SS-QC6-D-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Afficher le produit |
SS-QC6-D-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
SS-QC6-D-600K1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
SS-QC6-D-600K2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
SS-QC6-D-600K3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
SS-QC6-D-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | Afficher le produit |
SS-QC6-D-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Afficher le produit |
SS-QC6-DC-6HC | 316 Stainless Steel | 3/8 in. | Hose Connector | - | - | Afficher le produit |
SS-QC8-D-12M0 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
SS-QC8-D-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
SS-QC8-D-810K1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
SS-QC8-D-8MT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | Afficher le produit |
SS-QC8-D-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | Afficher le produit |
SS-QC8-D-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.