text.skipToContent text.skipToNavigation

PTFE-Lined, Stainless Steel Braided Hose Assembly, 1/2 in. Stainless Steel Swagelok Tube Adapters, 117.1 in. (3.0 m) Live Length

Part #: SS-8BHT-120

Specifications

Attribute Value
Body Material PTFE
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Adapter
Hose Length 122.5 in. (3.1 m)
Hose Size 1/2 in.
Maximum Temperature, °F (°C) 450 (232)
Minimum Temperature, °F (°C) -65 (-53)
eClass (4.1) 37110201
eClass (5.1.4) 37110201
eClass (6.0) 37110000
eClass (6.1) 37110000
eClass (10.1) 37110000
UNSPSC (4.03) 40142009
UNSPSC (10.0) 40142007
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (17.1001) 39120000
T Series PTFE Hose

Provide flexibility for your applications requiring chemical compatibility or static dissipation with Swagelok smooth-bore PTFE core hoses.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

PTFE-Lined, Stainless Steel Braided Hose Assembly, 1/2 in. Stainless Steel Swagelok Tube Adapters, 117.1 in. (3.0 m) Live Length

Part #: SS-8BHT-120
View Catalog

Add To Favorites

Catalogs

T Series PTFE Hose
Provide flexibility for your applications requiring chemical compatibility or static dissipation with Swagelok smooth-bore PTFE core hoses.

Specifications

SS-8BHT-120 — PTFE-Lined, Stainless Steel Braided Hose Assembly, 1/2 in. Stainless Steel Swagelok Tube Adapters, 117.1 in. (3.0 m) Live Length

Attribute Value
Body Material PTFE
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Adapter
Hose Length 122.5 in. (3.1 m)
Hose Size 1/2 in.
Maximum Temperature, °F (°C) 450 (232)
Minimum Temperature, °F (°C) -65 (-53)
eClass (4.1) 37110201
eClass (5.1.4) 37110201
eClass (6.0) 37110000
eClass (6.1) 37110000
eClass (10.1) 37110000
UNSPSC (4.03) 40142009
UNSPSC (10.0) 40142007
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (17.1001) 39120000
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12BHT-24 PTFE 3/4 po Adaptateur pour tube Swagelok® 3/4 po Adaptateur pour tube Swagelok® View Product
SS-12BHT-36 PTFE 3/4 po Adaptateur pour tube Swagelok® 3/4 po Adaptateur pour tube Swagelok® View Product
SS-12BHT-48 PTFE 3/4 po Adaptateur pour tube Swagelok® 3/4 po Adaptateur pour tube Swagelok® View Product
SS-4BHT-12 PTFE 1/4 po Adaptateur pour tube Swagelok® 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4BHT-120 PTFE 1/4 po Adaptateur pour tube Swagelok® 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4BHT-18 PTFE 1/4 po Adaptateur pour tube Swagelok® 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4BHT-24 PTFE 1/4 po Adaptateur pour tube Swagelok® 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4BHT-36 PTFE 1/4 po Adaptateur pour tube Swagelok® 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4BHT-48 PTFE 1/4 po Adaptateur pour tube Swagelok® 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4BHT-6 PTFE 1/4 po Adaptateur pour tube Swagelok® 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4BHT-60 PTFE 1/4 po Adaptateur pour tube Swagelok® 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4BHT-72 PTFE 1/4 po Adaptateur pour tube Swagelok® 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4MBHT-12 PTFE 6 mm Adaptateur pour tube Swagelok® 6 mm Adaptateur pour tube Swagelok® View Product
SS-4MBHT-24 PTFE 6 mm Adaptateur pour tube Swagelok® 6 mm Adaptateur pour tube Swagelok® View Product
SS-4MBHT-36 PTFE 6 mm Adaptateur pour tube Swagelok® 6 mm Adaptateur pour tube Swagelok® View Product
SS-6BHT-12 PTFE 3/8 po Adaptateur pour tube Swagelok® 3/8 po Adaptateur pour tube Swagelok® View Product
SS-6BHT-18 PTFE 3/8 po Adaptateur pour tube Swagelok® 3/8 po Adaptateur pour tube Swagelok® View Product
SS-6BHT-24 PTFE 3/8 po Adaptateur pour tube Swagelok® 3/8 po Adaptateur pour tube Swagelok® View Product
SS-6BHT-36 PTFE 3/8 po Adaptateur pour tube Swagelok® 3/8 po Adaptateur pour tube Swagelok® View Product
SS-6BHT-48 PTFE 3/8 po Adaptateur pour tube Swagelok® 3/8 po Adaptateur pour tube Swagelok® View Product
SS-6BHT-60 PTFE 3/8 po Adaptateur pour tube Swagelok® 3/8 po Adaptateur pour tube Swagelok® View Product
SS-6BHT-72 PTFE 3/8 po Adaptateur pour tube Swagelok® 3/8 po Adaptateur pour tube Swagelok® View Product
SS-8BHT-12 PTFE 1/2 po Adaptateur pour tube Swagelok® 1/2 po Adaptateur pour tube Swagelok® View Product
SS-8BHT-18 PTFE 1/2 po Adaptateur pour tube Swagelok® 1/2 po Adaptateur pour tube Swagelok® View Product
SS-8BHT-24 PTFE 1/2 po Adaptateur pour tube Swagelok® 1/2 po Adaptateur pour tube Swagelok® View Product
SS-8BHT-36 PTFE 1/2 po Adaptateur pour tube Swagelok® 1/2 po Adaptateur pour tube Swagelok® View Product
SS-8BHT-48 PTFE 1/2 po Adaptateur pour tube Swagelok® 1/2 po Adaptateur pour tube Swagelok® View Product
SS-8BHT-60 PTFE 1/2 po Adaptateur pour tube Swagelok® 1/2 po Adaptateur pour tube Swagelok® View Product
SS-8BHT-72 PTFE 1/2 po Adaptateur pour tube Swagelok® 1/2 po Adaptateur pour tube Swagelok® View Product
SS-8MBHT-24 PTFE 12 mm Adaptateur pour tube Swagelok® 12 mm Adaptateur pour tube Swagelok® View Product
SS-8MBHT-36 PTFE 12 mm Adaptateur pour tube Swagelok® 12 mm Adaptateur pour tube Swagelok® View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.