Analytical Instrumentation
Swagelok leverages extensive expertise in process fluid analysis to offer a range of solutions, including custom pre-engineered subsystems, fluid system assemblies, and components. We provide design, troubleshooting, and training services to support various fluid system applications.
Get Help from an Applications EngineerSwagelok’s predesigned subsystems, covered by a Limited Lifetime Warranty, simplify fluid sampling and control across various facilities, ensuring consistency and easy installation. Application engineers design and build fluid system solutions using high-quality Swagelok components. These systems can be semi- or fully automated using programmable logic controllers (PLC), transmitters, relays, pumps, sensors, and more.
Swagelok’s solutions include pre-engineered subsystems (PrESS) for analytical applications, gas distribution systems, grab sampling systems, and mechanical seal support systems. Offered a wide range of components, including fittings and valves, along with expert support through system evaluation, training, and custom design services to meet your analytical process needs.
Analytical Instrumentation Categories
Gas Distribution Systems
Standardized, configurable gas delivery systems help protect system operators, increase process uptime, and improve process accuracy and repeatability.
Mechanical Seal Support Systems
Designed for specific seals and process conditions, Swagelok's Mechanical Seal Support Systems provide enhanced reliability and reducing leakage within mechanical seals.
Miniature Modular Systems
Simplify compact sampling system construction, maintain ANSI/ISA 76.00.02 standards while analyzing directly at the process line.
Analytische Instrumentierung—Kataloge
Hier finden Sie ausführliche Produktinformationen zu Werkstoffen, Drücken und Temperaturen, Optionen und Zubehör.
Seal Support Systems are each designed for a specific mechanical seal and set of process conditions. These systems supply either a gas or a liquid to the mechanical seal to regulate the environment in which the seal operates, protecting rotating equipment from damage. Swagelok seal support systems rely on the guidance provided by API 682: Pumps - Shaft Sealing Systems for Centrifugal and Rotary Pumps.
MPC Series: ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in. platform); easy to configure, assemble, and maintain; valves, filters, flowmeters, regulators, and pressure gauges, as well as adapters for additiional surface-mount components
Grab sampling is the collecting of a sample of fluid or gas in a system with the intent of transporting the sample to a laboratory for analysis. Use Swagelok application solutions to create fully documented fluid sampling and control systems and bring consistency to your operations.
This manual contains installation, operation, and maintenance information for the safe and effective operation of the Swagelok® Ammonia Sampler.
Features: Wide range of probes for various applications; Probe interlocks protect equipment; Valve interlocks improve safety of operation
Versatile manifold for gas and liquid applications; Swagelok components for reliability; Fluid distribution headers can be connected inline to create longer lengths.
Features: Designed for handling long transport lines from tap to analyzer; Minimum pressure drop for fastest response time; Interlocking handles help prevent incorrect sequence of operation
Features: Provide multiple valve operations in a single, compact unit; Require fewer tubing connections than conventional systems; Save cabinet space and installation time; Include 316 stainless steel valve and actuator
Features: Is a highly configurable unit built with Swagelok modular platform component (MPC) products; Performs final conditioning of sample before analysis; Selects from up to 10 sample and 2 calibration streams using the Swagelok stream selector system (SSV series)
Gas distribution systems work to deliver gases from a high-pressure source to the facility at the pressure and flow rate required by each application. Most often built around one or a series of pressure regulation steps, gas distribution systems can have four typical subsystems: Source Inlet Connection, Primary Gas Pressure Control, Automatic Changeover, and Point-of-Use. This guide provides information on Swagelok's gas distribution system offerings.
Features: Preconditions a gas sample at the extraction point; Is highly configurable to match process conditions; Can mount directly to sample nozzles
The Swagelok® ammonia sampler is a closed-loop sampling unit that minimizes exposure to the operator and introduces consistency into the sampling operation.
The stream selector system is a modular assembly designed for process analyzer systems. Find technical and ordering information as well as details on atmospheric-reference and high-purge options.
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations
Individuelle Lösungen für alle Branchen
Erfahren Sie, wie wir Sie bei der Konstruktion und Montage Ihrer Fluidsysteme in bewährter Swagelok-Qualität unterstützen können, damit Sie wertvolle Zeit einsparen und von einem optimiertem Systembetrieb profitieren.
Unsere Experten unterstützen Sie gerneRessourcenzentrum
Tipps für eine repräsentative Probenahme in der Analysetechnik
In der Analysetechnik ist die Sicherstellung von repräsentativen Proben nicht immer einfach. Erfahren Sie von den Experten von Swagelok, wie Sie häufige Probleme bei der Probenahme erkennen und beseitigen, um jederzeit repräsentative Proben sicherzustellen.
Wie die Shenyang Blower Works Group von sicheren und zuverlässigeren Prozessen profitiert
Erfahren Sie in diesem Beitrag, wie Swagelok Shanghai der Shenyang Blower Works Group Corporation dabei geholfen hat, gleichbleibend hochwertige, zuverlässige und kosteneffiziente Lösungen für Kunden zu entwickeln und dabei gleichzeitig die eigene Sicherheit und Produktionseffizienz zu optimieren.
Custom Solutions: Hersteller für Glasfaserproduktionssysteme erhöht seine Effizienz
Bereits seit den 1980er-Jahren setzt Rosendahl Nextrom auf die Zusammenarbeit mit Swagelok, um sich geschäftlich weiterzuentwickeln. Erfahren Sie mehr über die Lösungen, mit denen es der Firma gelungen ist, der Konkurrenz stets einen Schritt voraus zu sein und sich als Marktführer zu behaupten.
Optimierte Produktionsprozesse mit individuellen Fluidsystembaugruppen
Erfahren Sie, wie Swagelok Custom Solutions das Unternehmen Charbonneau Industries dabei unterstützt hat, Produktionsprozesse zu beschleunigen, Arbeitskosten zu reduzieren und die Systemqualität zu optimieren, sodass sich das Unternehmen verstärkt auf seine Kernkompetenzen konzentrieren kann.