Swagelok® Compact Gauge Valves
Compact gauge valves enable fast, convenient gauge installation and maintenance in a lightweight package and compact footprint.
Reach Out to Learn MoreSwagelok compact gauge valves are designed to provide gauge isolation and venting. They are composed of a stainless steel Swagelok 1 series needle valve (without panel nut) and an integral stainless steel Swagelok purge valve.
Designed for use with Swagelok pressure gauges with tube adapter end connections, Swagelok compact gauge valves enable easy dial alignment and reduce gauge installation time and cost. Swagelok tube fitting end connections also reduce valve installation time and cost and provide robust tube grip and vibration resistance. An integral purge valve eliminates a threaded connection, reducing potential leak points. The purge cap is crimped permanently to the valve body for operator safety and to prevent accidental disassembly, and 316 stainless steel construction offers durability and corrosion resistance.
Specifications
Working Pressure | Up to 4000 psig (275 bar) |
Temperature | –65 to 600°F (–53 to 315°C) |
Body Material | 316 stainless steel |
Packing Material | PEEK |
End Connections | Type: Swagelok tube fitting Size: 1/2 in., 12 mm |
Connect to learn more about how Swagelok compact gauges valve can simplify gauge installation and maintenance.
Compact Gauge Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ チューブ・アダプター・エンド・コネクション付きのSwagelok圧力計用に設計しているため、目盛板の位置合わせが容易で、圧力計の取り付け時間の短縮およびコストの削減が可能/■ Swagelokチューブ継手エンド・コネクションにより、バルブの取り付け時間の短縮およびコストの削減が可能/チューブをしっかりとグリップし、耐振性に優れる/■ 一体型パージ・バルブにより、ねじ接続部分がなく、漏れの可能性がある接続部分を削減/バルブ・ボディから外れないようにパージ・キャップにかしめ加工を施すことで、安全性を高め、偶発的な分解を防止

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You

How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.