text.skipToContent text.skipToNavigation
pressure gauges

Swagelok® Pressure Gauges

Achieve precise pressure measurement in industrial, ultrahigh-purity, and sanitary applications with a variety of Swagelok pressure gauges.

Request Pressure Gauge Information

Swagelok® industrial and process pressure gauges deliver precise pressure measurement for a wide range of applications, including general industrial, ultrahigh-purity, and sanitary environments. Available in various pressure ranges, dial sizes, connections, mountings, and configurations, all Swagelok measurement gauges are factory-calibrated and pressure-tested to provide dependable performance.

Swagelok pressure gauge options include:

  • Swagelok® PGI series industrial and process pressure gauges, available unfilled or liquid-filled
  • Swagelok® PBG series pressure gauges designed specifically for panel builders
  • Swagelok® PGU series ultrahigh-purity and Swagelok® PGC series clean dry air pressure gauges
  • Swagelok® PGN series general-purpose pressure gauges, ECE R110-approved

Get Started with a System Evaluation

圧力計のカテゴリー

圧力計、ECE R110準拠汎用圧力計、PGNシリーズ

圧力計、ECE R110準拠汎用圧力計、PGNシリーズ

ECE R110認証を取得した圧力計を使用すると、圧縮天然ガス自動車用途での正確な圧力測定を行うことができます。

圧力計、超高純度用/クリーン・ドライ・エアー用

圧力計、超高純度用/クリーン・ドライ・エアー用

超高純度用/クリーン・ドライ・エアー用のブルドン管式圧力計を使用すると、システムの正圧および真空のモニタリングを行うことができます。

工業プロセス用圧力計およびパネル取り付け用圧力計、PGI / PBGシリーズ

工業プロセス用圧力計およびパネル取り付け用圧力計、PGI / PBGシリーズ

一般産業アプリケーションにおいて正確な圧力測定を行います。真空から正圧100 MPaまでのモニタリングが可能です。

Pressure Gauges Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Mechanical Seal Support Systems Solutions Spotlight
Mechanical Seal Support Systems Solutions Spotlight

See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

Engineer inspects small bore fluid systems on custom assembly
How Fluid System Fabrication can Alleviate Resource Constraints

There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

This process may take several minutes. Please be patient and remain on the page.