text.skipToContent text.skipToNavigation
ptfe core hose smooth bore f series

Swagelok® PTFE Core Hose Smooth Bore, F-Series

F series is a nonmetallic PTFE smooth-bore core hose that is commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired.

Request More Information

F series is a nonmetallic PTFE smooth-bore core hose with a fiber braid bonded to the core with a patent-pending process to resist kinking. This hose is commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired.

A size of range of 1/4 to 3/4 inch, working pressures from vacuum to 800 psig (55.1 bar), and a variety of end connections allow the F series hose to meet the needs of a range of systems. An optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom assemblies are available with other options including hose covers and tags.

Every Swagelok F series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 500 psig (34.4 bar), or 225 psig (15.5 bar) if an end connection is rated below 500 psig (34.4 bar).

Specifications

Materials Core: PTFE
Reinforcement: fiber braid
End connections: 316 SS
Nominal Hose Sizes 1/4 through 3/4 in.
Working Pressures Vacuum to 800 psig (55.1 bar)
Temperature Range –65 to 450°F (–53 to 230°C)
End Connections Swagelok tube fittings; Swagelok tube adapters; female pipe threads, NPT, with JIC (AN) 37° union; male pipe threads, NPT, with JIC (AN) 37° union; sanitary Kwik-Clamps; sanitary Kwik-Clamp 90° Elbows; sanitary Kwik-Clamp 45° Elbows; tube butt welds; SAE 37° (JIC) female swivel fittings; female cam and groove; male cam and groove; tube stubs, annealed; female VCO® O-ring face seal fittings; female VCR® metal gasket face seal fittings; TS series sanitary clamps; male pipe threads, ISO/BSP tapered (ISO 7); male ISO/BSP parallel threads with 60° male cone (ISO 228); female pipe threads, ISO/BSP tapered (ISO 7); female ISO/BSP parallel threads (ISO 228); female swivel ISO/BSP parallel threads with 30° cone; female swivel ISO/BSP parallel threads with 60° cone; JIS(A)/ISO 2852-type sanitary; ISO-KF vacuum flange; sanitary DIN 11864-3 series A, form A, clamp ferrule with groove; female DIN 11851 with nut; ASME Class 150 lap joint flange; JIS 10K lap joint flange; DIN PN10 lap joint flange; sanitary I-line male; sanitary I-line female; sanitary (DIN 32676); and sanitary (ISO 2852)

Catalogues des flexibles et tubes souples

Trouver des informations détaillées sur nos produits – matériaux de fabrication, pressions et températures nominales, options, accessoires, etc.

Ingénieur des services de gestion des flexibles Swagelok

Services de conseil concernant les flexibles Swagelok®

Découvrez comment améliorer vos procédures de sélection, d’installation, d’inspection et de maintenance des flexibles afin d’en améliorer la durée de vie et les performances et de réduire vos coûts par la même occasion.

En savoir plus sur la gestion des flexibles

Des ressources Swagelok sélectionnées pour vous

Flexibles et tubes souples Swagelok
Des flexibles sûrs et des installations moins onéreuses en 3 étapes

Lors des opérations régulières de maintenance des installations, la sécurité des flexibles industriels est souvent négligée. Il est pourtant important de leur accorder la plus grande attention. Les fuites et l’usure de ces composants peuvent nuire au bon fonctionnement de vos installations. Découvrez des conseils pour éviter des situations dangereuses et diminuer vos coûts d’exploitation.

Entretien des flexibles industriels
Comment un plan d’entretien des flexibles industriels pourrait faire économiser des milliers d’euros à votre usine

Savoir quand remplacer des flexibles industriels peut vous éviter des dépenses de maintenance de plusieurs milliers d’euros. Découvrez comment évaluer vos systèmes et élaborer un plan de maintenance préventive pour gérer la durée de vie des flexibles.

Flexibles et tubes souples Swagelok
Remplacement des flexibles industriels : considérations relatives au matériau du tube central

Lorsque vous choisissez un flexible industriel, pensez d’abord au tube central, c’est-à-dire à la couche située le plus à l’intérieur dans un flexible. Découvrez comment choisir le flexible idéal pour votre application grâce aux conseils d’experts de Swagelok sur le matériau et la structure de la paroi du tube central.

Types de renforts des flexibles industriels
Comment bien choisir la couche de renfort d’un flexible

Les flexibles industriels comportent généralement des couches de renfort essentielles, qui contribuent à la longévité et aux performances de ces produits. Découvrez ces différents types de renforts et ceux qui conviennent le mieux aux différentes applications des systèmes fluides.

このプロセスには数分間かかる場合があります。このままお待ちください。