text.skipToContent text.skipToNavigation
ptfe core hose smooth bore with 316l ss convoluted cover

Swagelok® PTFE Core Hose Smooth Bore with 316L SS Convoluted Cover

Swagelok FP Series PTFE smooth bore core hose has the flexibility and permeation resistance of an all-metal cover and the high-purity and cleanability of a PTFE core that also minimizes turbulence.

Talk to a Hose Specialist

FP series hybrid hose is a low-pressure transfer hose with a 316L stainless steel convoluted cover and smooth-bore PTFE core for where ultra-high purity is critical and permeation is undesirable, especially true in the semiconductor industry. A variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX are available to allow easy installation into a range of systems.

Watch a Video to Learn More About Permeation

The FP Series smooth bore PTFE hose is available in sizes of 1/4 and 1/2 inch and working pressures from vacuum to 165 psig (11.3 bar).

Choose the Right Core Tube Material

Specifications

Materials Core: Smooth-Bore PTFE
Reinforcement: Convoluted 316L SS
End connections: 316L SS welded in accordance with ASME Boiler and Pressure Vessel Code, Section IX
Nominal Hose Sizes 1/4 and 1/2 in.
Working Pressures Vacuum to 116 psig (8.0 bar)
Temperature Range 0 to 150°F (–17 to 65°C)
End Connections Swagelok tube adapters, rotatable male VCR® metal gasket face seal fittings, rotatable female VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, tube butt welds

Select the Right Hose

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Des ressources Swagelok sélectionnées pour vous

Flexibles et tubes souples Swagelok
Des flexibles sûrs et des installations moins onéreuses en 3 étapes

Lors des opérations régulières de maintenance des installations, la sécurité des flexibles industriels est souvent négligée. Il est pourtant important de leur accorder la plus grande attention. Les fuites et l’usure de ces composants peuvent nuire au bon fonctionnement de vos installations. Découvrez des conseils pour éviter des situations dangereuses et diminuer vos coûts d’exploitation.

Entretien des flexibles industriels
Comment un plan d’entretien des flexibles industriels pourrait faire économiser des milliers d’euros à votre usine

Savoir quand remplacer des flexibles industriels peut vous éviter des dépenses de maintenance de plusieurs milliers d’euros. Découvrez comment évaluer vos systèmes et élaborer un plan de maintenance préventive pour gérer la durée de vie des flexibles.

Flexibles et tubes souples Swagelok
Remplacement des flexibles industriels : considérations relatives au matériau du tube central

Lorsque vous choisissez un flexible industriel, pensez d’abord au tube central, c’est-à-dire à la couche située le plus à l’intérieur dans un flexible. Découvrez comment choisir le flexible idéal pour votre application grâce aux conseils d’experts de Swagelok sur le matériau et la structure de la paroi du tube central.

Types de renforts des flexibles industriels
Comment bien choisir la couche de renfort d’un flexible

Les flexibles industriels comportent généralement des couches de renfort essentielles, qui contribuent à la longévité et aux performances de ces produits. Découvrez ces différents types de renforts et ceux qui conviennent le mieux aux différentes applications des systèmes fluides.

このプロセスには数分間かかる場合があります。このままお待ちください。