Swagelok® Mechanical Seal Support Systems
Swagelok offers expertly designed, easy-to-configure, and maintainable seal support systems. Ideal for maintaining rotating equipment online and operating efficiency, Swagelok mechanical seal support kits help minimize downtime, cut costs, and save time while ensuring safe operation.
Get Help Selecting the Right SystemSwagelok’s mechanical seal support kits and assemblies meet API 682 standards, offering reliable, easy-to-install systems that minimize leaks by avoiding pipe threads and limiting connections. Atmospheric side plans and process side seal plan kits include all components and engineered drawings for simple installation, following API guidelines. Kits also show technicians how to bend tubing to further prevent leaks.
Swagelok provides customizable seal plan assemblies, including panels and seal pots, tailored to specific applications. Between seal plans and process side plan assemblies can be ordered with or without installation kits. Designed for reliability, Swagelok systems feature high-point vents to prevent air entrapment, low-point drains for safe purging, and pressure/temperature measurement points for troubleshooting. Accessible filters, strainers, and bypass loops ensure proper flow, and customizable designs enhance safety with block-and-bleed valves and two-valve manifolds as per API standards.
Learn about Mechanical Seal Support Systems
Specifications
Seal plan kits (SPK) | Process side plans: API 11, API 12, API 13, API 14, API 21, API 22, API 23, API 31, and API 41 Atmospheric side plans: 51, 62, 65A, and 65B |
Seal plan assemblies (SPA) | Process side plan API 32 Between seal plans API 52, API 53A, API 53B, API 53C, API 54, API 55, API 72, API 74, API 75, API 76, and API 72/76 |
Pressure Rating | 720 (psig)/ 49.6 (bar) |
Seal Connection Sizes | 3/8 in. to 3/4 in. NPT |
Seal Connection Types | Options include female/male connectors, extended male connectors for different applications |
Tubing Size Ranges | 1/4 in. (6 mm) to 1 in. (25 mm) |
View our Application Guide
Locate detailed information about our assemblies.
Seal Support Systems are each designed for a specific mechanical seal and set of process conditions. These systems supply either a gas or a liquid to the mechanical seal to regulate the environment in which the seal operates, protecting rotating equipment from damage. Swagelok seal support systems rely on the guidance provided by API 682: Pumps - Shaft Sealing Systems for Centrifugal and Rotary Pumps.

Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You Need고객별 맞춤 선별 Swagelok 리소스

API 682와 귀사: 더 뛰어난 메커니컬씰 시스템 구축
API 682 표준에서 어떻게 메커니컬씰 지원 시스템의 설계 및 조립을 지시하는지 알아보고, 몇 가지 모범 사례를 적용하여 시스템 수명을 더 늘리고 작동을 개선하는 방법을 소개합니다.

메커니컬씰 지원 시스템 솔루션 스포트라이트
API 표준 682에 대응하는 Swagelok® 메커니컬씰 지원 시스템은 API 682에 대응하는 모범 사례가 통합되어 있을 뿐만 아니라, 한층 더 나아가 시스템을 설치하기 쉽고 유지하기 쉽게 만들어주는 설계 원칙까지 통합되어 있습니다.

유체 시스템 제작을 통해 적은 인력으로도 안정적으로 시스템을 운영하는 방법
플랜트를 성공적으로 운영하려면 필요한 몇 가지 일반적인 유체 시스템이 있습니다. 자원이 부족하다면 적절한 제작 서비스 공급자를 선택하는 것이 크게 도움이 될 수 있습니다.

필드 엔지니어링 Q&A: 더 뛰어난 유체 및 샘플링 시스템 성능을 제공하는 데 글로벌 엔지니어링 팀이 기여하는 방법
Swagelok 필드 엔지니어들은 유체 및 샘플링 시스템 운영업체가 누설에서 샘플링 부정확성과 그 사이의 모든 문제를 해결하도록 지원할 수 있습니다. 여기에 Swagelok 필드 엔지니어링에 대해 알아야 할 모든 정보가 있습니다.