Catalogs
Relief Valves — Bleed and Purge Valves, BV and P Series — Purge Valve, Straight Pattern
Help vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves.
ブリード・バルブ パージ・バルブ
■ ブリード・バルブ:最高使用圧力:68.9 MPa、最高使用温度:454℃、材質:316ステンレス鋼、炭素鋼、合金C-276/■パージ・バルブ:最高使用圧力:27.5 MPa、最高使用温度:315℃、材質:316ステンレス鋼、真ちゅう、炭素鋼
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-4P-2M | 真ちゅう | 1/8 インチ | NPTおねじ | - | - | View Product |
B-4P-4M | 真ちゅう | 1/4 インチ | NPTおねじ | - | - | View Product |
B-4P-4M-MP-SC11 | 真ちゅう | 1/4 インチ | NPTおねじ | - | - | View Product |
B-4P-6M | 真ちゅう | 3/8 インチ | NPTおねじ | - | - | View Product |
S-4P-4M | Carbon Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-4P-2M | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
SS-4P-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-4P-4M | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-4P-4T | 316 Stainless Steel | 1/4 in. | Tube Stub | - | - | View Product |
SS-4P-6M | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-4PM2RT | 316 Stainless Steel | 1/8 in. | Male ISO Tapered Thread | - | - | View Product |
SS-4PM8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
SS-4PST4 | 316 Stainless Steel | 7/16-20 in. | Male UNF Thread | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.