Swagelok® Pressure-Reducing Regulators, Dome-Loaded
General Industrial (SGRD Series) and High Sensitivity (SHRD Series) pressure-reducing, dome-loaded regulators are suitable for a wide variety of industrial applications where manual or remote operation of the regulator and accurate set pressure control is desired.
Get Help Selecting Process RegulatorsSGRD and SHRD series regulators are engineered for durability in demanding environments. Their bodies are constructed from 316L stainless steel, enhancing corrosion resistance and longevity. These regulators feature internal seals available in various materials, providing improved compatibility with a wide range of chemicals and pressure conditions.
Pressure-reducing, dome-loaded regulators offer superior performance in maintaining stable outlet pressures. By utilizing a pressure dome instead of a set spring for control, these regulators effectively minimize droop. This design ensures consistent outlet pressures, regardless of fluctuations in inlet pressure or flow variations.
SGRD and SHRD Series Features
- Balanced poppet
- Diaphragm sensing
- Non-venting
- Pilot regulator control
Customizable Features
- External feedback to pilot
- Differential pressure pilot (SGRD Series)
- Dual stage pilot (SGRD Series)
- Antitamper / factory set pilot handle
- NACE MR0175/ISO 15156
Learn About Types of Regulators
General Industrial Pressure-Reducing, Dome-Loaded Regulators (SGRD Series)
Specifications
| Body Size | Maximum Inlet Pressure psig (bar) | Maximum Outlet Pressure psig (bar) | Adjustable Pressure Range psig (bar) | Sensing Type psig (bar) | Temperature Range °F (°C) | Flow Coefficient (Cv) | Minimum Weight lb (kg) |
|---|---|---|---|---|---|---|---|
| 12 | 6000 (413) | 6000 (413) | 5 to 6000 (0.3 to 413) | Diaphragm: 5 to 6000 (0.3 to 413) | –49 to 356° (–45 to 180°) | 2.3 | 9.7 (4.4) |
| 16 | 4.8 | 26.5 (12.0) | |||||
| 24 | 10.7 | 27.6 (12.5) |
High Sensitivity Pressure-Reducing, Dome-Loaded Regulators (SHRD Series)
Specifications
| Body Size | Maximum Inlet Pressure psig (bar) | Maximum Outlet Pressure psig (bar) | Adjustable Pressure Range psig (bar) | Sensing Type psig (bar) | Temperature Range °F (°C) | Flow Coefficient (Cv) | Minimum Weight lb (kg) |
|---|---|---|---|---|---|---|---|
| 12 | 250 (17.2) | 250 (17.2) | 1 to 250 (0.07 to 17.2) | Diaphragm: 1 to 250 (0.07 to 17.2) | –49 to 356° (–45 to 180°) | 2.3 | 9.7 (4.4) |
| 16 | 4.8 | 26.5 (12.0) | |||||
| 24 | 10.7 | 27.6 (12.5) |
Pressure-Reducing, Dome-Loaded Process Regulators Catalog
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ 減圧レギュレーター/■ 背圧レギュレーター/■ スプリング・ロード式/ドーム・ロード式/エアー・ロード式/■ エンド・コネクション・サイズ:1/4 インチから4 インチまで/■ 最高使用圧力:70.0 MPa/■ 使用温度範囲:-20℃から80℃まで
A pressure regulator has a sensing element (piston or diaphragm) which, on one side, is subjected to a load force (FS) created by a spring (as shown below) or gas pressure. On the other side, the sensing element is subject to the force (F) of the system fluid.
Need Help Selecting the Right Regulators?
Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.
Find the Right RegulatorSwagelok Resources Curated for You
Contrôler l’effet de la pression d’alimentation (SPE) dans un détendeur
L’effet de la pression d’alimentation, également appelé dépendance, est une relation inverse entre les variables de pression d’entrée et de pression de sortie dans un détendeur. Découvrez comment contrôler ce phénomène dans vos détendeurs grâce aux conseils de Swagelok.
Des tests rigoureux pour garantir la fiabilité des régulateurs
Vous êtes-vous déjà demandé à quels tests était soumis un produit conçu pour fonctionner dans des conditions extrêmes ? Passez les portes des laboratoires pour suivre le développement de régulateurs de la série RHPS conçus pour fonctionner à des températures bien inférieures à zéro.
Rapprocher la courbe de débit d’un détendeur de l’horizontale pour atténuer la baisse graduelle de la pression de sortie (droop)
Tout détendeur est confronté au phénomène de baisse graduelle de la pression de sortie (droop). Découvrez comment limiter ce phénomène et rapprocher les courbes de débit de l’horizontale avec différentes configurations de détendeurs à dôme.
Comment utiliser un détendeur pour réduire le temps de réponse d’un système d’instrumentation analytique
Le temps de réponse d’un système d’analyse est souvent sous-estimé ou mal compris. L’utilisation d’un détendeur permet de réduire ce temps de réponse. Découvrez comment maîtriser le temps de réponse de votre système d’analyse grâce à ces conseils.