text.skipToContent text.skipToNavigation
플랜지 어댑터

Swagelok® 플랜지 어댑터

플랜지를 Swagelok® 튜브 피팅 어댑터로 연결하면 플랜지가 있는 배관 시스템을 나사 및 용접 없이 튜빙 시스템으로 변환할 수 있으므로, 계장 라인과 같은 애플리케이션에서 잠재적인 누설 지점이 감소됩니다.

View Flange Adapters

Swagelok flange adapters provide a threadless, weldless transition from flanged piping systems to tubing systems. They are machined from one-piece integral forgings for optimal material strength at the fitting transition and to minimize opportunities for leaks.

Our flange adapters are available in a variety of alloys and designs to suit broad application requirements. Users can choose from a full range of sealing faces, including flat face, raised face, and RTJ versions. Flange adapters are available in flange types meeting ANSI, DIN, EN, and JIS standards in a full range of flange size, pressure classes, and sealing options. Flange adapters can include gaugeable Swagelok tube fitting end connections with wrench flats on the body for easy installation, as well as other end connections to meet system requirements.

Have questions about flange adapters?

Contact Local Specialists

플랜지 어댑터 카테고리

ANSI 플랜지

ANSI 플랜지

확실하게 고정되며 누설을 방지하도록 설계된 ANSI 플랜지로 파이프, 밸브, 기타 장비를 연결해보십시오.

DIN 플랜지

DIN 플랜지

독일 표준 DIN(Deutsche Industrie Norm)을 준수해야 한다면 DIN 플랜지를 사용하여 파이프, 밸브, 기타 장비를 연결하십시오.

EN 플랜지

EN 플랜지

EN 표준 플랜지를 사용하여 파이프 또는 파이프 부품을 서로 결합하거나 장비를 표면에 고정할 수 있습니다.

랩 조인트 플랜지

랩 조인트 플랜지

산업용 유체 시스템용 랩 조인트 플랜지를 사용하여 유연성과 적응성을 극대화할 수 있습니다.

Flange Adapters Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.