Check Valves — Medium-Pressure Check Valves, CV Series
Valves available with these specifications:
- 1/8 to 1 in. (6 to 12 mm)
- –10°F (–23°C) to 400°F (204°C)
- 316 stainless steel, brass
- 1200 psig (82.6 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Check Valves — Medium-Pressure Check Valves, CV Series — 圧力固定型
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeCV8NFB15 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ
Product Availability by Store Location
Hours