Аналитические подсистемы Swagelok® (PrESS)
Предварительно смонтированные подсистемы (PrESS) Swagelok для аналитических систем спроектированы и собраны специалистами по жидкостным и газовым системам. Они компактны, точны и удобны в использовании.
Поговорить со специалистомPre-engineered and fully assembled fluid sampling and control subsystems bring efficiency and consistency to your operations. Use Swagelok pre-engineered subsystems (PrESS) to deploy fully documented fluid sampling and control systems without the worry of acquiring and assembling multiple parts.
For use in all types of plants and facilities where liquids and gases are processed, our proven subassemblies minimize system footprints, simplify system design, and promote representative samples and accurate analytical results.
分析サブシステム(PrESS)のカテゴリー
ファスト・ループ・モジュール
Swagelokファスト・ループ・モジュール(FLM)を、サンプル取出し口から分析器までの大流量かつ長いサンプル移送ラインで使用すると、時間遅れを短縮することができます。
フィールド・ステーション・モジュール
Swagelok®フィールド・ステーション・モジュールは、ガス・サンプリング・アプリケーションにおける迅速な締め切りおよび容易な取り付けが可能で、最適なサンプル採取を実現します。
Analytical Subsystems Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Preconditions a gas sample at the extraction point; Is highly configurable to match process conditions; Can mount directly to sample nozzles
Features: Designed for handling long transport lines from tap to analyzer; Minimum pressure drop for fastest response time; Interlocking handles help prevent incorrect sequence of operation
Features: Wide range of probes for various applications; Probe interlocks protect equipment; Valve interlocks improve safety of operation
Features: Is a highly configurable unit built with Swagelok modular platform component (MPC) products; Performs final conditioning of sample before analysis; Selects from up to 10 sample and 2 calibration streams using the Swagelok stream selector system (SSV series)
Versatile manifold for gas and liquid applications; Swagelok components for reliability; Fluid distribution headers can be connected inline to create longer lengths.
Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You
Consejos para Mantener una Muestra Representativa en un Sistema de Instrumentación Analítica
Mantener una muestra representativa en un sistema de instrumentación analítica puede ser difícil. Aprenda cómo identificar los problemas más importantes y evitar las complicaciones derivadas de una muestra de representatividad en riesgo por parte de los expertos de Swagelok.
Cómo el Grupo Shenyang Blower Works Mejoró la Seguridad y la Fiabilidad
Vea cómo Swagelok Shangai ha ayudado a Shenyang Blower Works Group Corporation a conseguir consistencia, fiabilidad y ahorro de costes para sus clientes, a la vez que ha mejorado su propia seguridad y eficiencia de producción.
Un Fabricante de Equipos de Fibra Óptica Aumenta la Eficiencia con Soluciones Personalizadas
Desde la década de los 80, Rosendahl Nextrom ha confiado en Swagelok para impulsar su negocio. Más información sobre las soluciones que permitieron a la empresa superar a sus competidores y seguir siendo un líder de la industria.
Mejora de la producción con ensamblajes de sistemas de fluidos personalizados
Lea cómo Swagelok Custom Solutions ayudó a Charbonneau Industries a concentrarse en sus puntos fuertes, acelerando la producción, reduciendo los costes laborales y garantizando la seguridad de los sistemas con los sistemas prefabricados de válvulas de alivio térmicas.