|
Swagelok Welding System, Series 5 Centering Gage
Part #: CWS-5CG
|
||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Centering GaugesHelp ensure high-quality, uniform orbital welds with the assortment of Swagelok weld tools and accessories that enable accurate, repeatable results in a variety of weld configurations. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Catalogs
Centering Gauges
■ 高精度のオービタル・ガス・タングステン・アーク溶接(GTAW)を実現/■ 最大出力電流値:200 A/■ 操作が容易なカラー・タッチ・スクリーン(多言語対応)/■ 内蔵のマス・フロー・コントローラーによるシールド・ガス流量の自動制御/■ 自動内側パージ・システム(オプション)もございます/■ 質量:約23 kg/■ Swagelok円周溶接機(オービタル・ウェルディング・システム)のウェルド・ヘッドと適合/■ イーサネット機能を備えているため、溶接ログのダウンロードが可能
Specifications
CWS-5CG — Swagelok Welding System, Series 5 Centering Gage
| Attribute | Value |
|---|---|
| Welder Series | Series 5 |
| eClass (4.1) | 21030103 |
| eClass (5.1.4) | 21081006 |
| eClass (6.0) | 21170207 |
| eClass (6.1) | 21170207 |
| eClass (10.1) | 21170207 |
| UNSPSC (4.03) | 23171902 |
| UNSPSC (10.0) | 23271800 |
| UNSPSC (11.0501) | 23271800 |
| UNSPSC (13.0601) | 23271800 |
| UNSPSC (15.1) | 23271800 |
| UNSPSC (17.1001) | 40173507 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.