ステンレス鋼製Ultra-Torr真空用継手、スリーブ、チューブ外径サイズ:1/4 インチ |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
SleevesUltra-Torr® sleeve ensures a tight, reusable seal for glass, metal, or plastic tubing—ideal for vacuum and analytical systems with frequent access. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
ステンレス鋼製Ultra-Torr真空用継手、スリーブ、チューブ外径サイズ:1/4 インチ
Log in or Register to view price
Catalogs
Sleeves
Ultra-Torr® sleeve ensures a tight, reusable seal for glass, metal, or plastic tubing—ideal for vacuum and analytical systems with frequent access.
■ 材質:ステンレス鋼(Oリング:フルオロカーボンFKM製)/■ 取り付けや取り外しを繰り返し行っても、常に信頼性の高い優れたシール性能を実現/■ チューブ外径サイズ:1/16 インチから1 1/2 インチまで
■ KFフランジ- VCR® メタル・ガスケット式面シール継手、VCO® Oリング式面シール継手、NPTねじ、Swagelok® チューブ継手、Ultra-Torr(ウルトラ・トール)真空用継手/■ CFフランジ- VCRメタル・ガスケット式面シール継手、Swagelokチューブ継手
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-4-UTS — ステンレス鋼製Ultra-Torr真空用継手、スリーブ、チューブ外径サイズ:1/4 インチ
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Bored Through | No |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Ultra-Torr® Vacuum Sleeve |
Flow Restrictor | No |
eClass (4.1) | 37020710 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020500 |
eClass (10.1) | 37020500 |
UNSPSC (4.03) | 40141719 |
UNSPSC (10.0) | 31163005 |
UNSPSC (11.0501) | 40142600 |
UNSPSC (13.0601) | 40183107 |
UNSPSC (15.1) | 40183107 |
UNSPSC (17.1001) | 40183107 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。