Catalogs
Diaphragm-Sealed Valves — Spare Parts and Accessories — Diaphragm and Seal Kit
Select from a variety of spare parts and accessories for your Swagelok valve.
スプリングレス・ダイヤフラム・バルブ DPシリーズ
■ 超高純度用/■ ボディ材質:316L VIM-VAR ステンレス鋼/■ モデル:低圧型、高圧型/■ エンド・コネクション・タイプ:VCR® メタル・ガスケット式面シール継手、チューブ突き合わせ溶接、集積モデル/■ アクチュエーター・タイプ:手動式、空気式
大流量用スプリングレス・ダイヤフラム・バルブ DFシリーズ
■ ボディ材質:316L VAR ステンレス鋼/■ 最高使用圧力:2.06 MPa/■ エンド・コネクション・サイズ:1/4 インチ、3/8 インチ、1/2 インチ、10 mm、12 mm
ダイヤフラム・バルブ DLシリーズ DSシリーズ
■ パッキンを用いておらず、耐圧部材はすべて金属/■ 使用圧力範囲:真空から24.1 MPaまで/■ 使用温度範囲:273℃から121℃まで
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
E-3DK-DA | Elgiloy | - | - | - | - | View Product |
E-3DK-DF | Elgiloy | - | - | - | - | View Product |
E-3DK-DP | Elgiloy | - | - | - | - | View Product |
SS-3DK-DS | - | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.