Ball and Quarter-Turn Plug Valves — Multipurpose Ball Valves, AFS Series — 2-Way Straight Pattern
Catalogs
Ball and Quarter-Turn Plug Valves — Multipurpose Ball Valves, AFS Series — 2-Way Straight Pattern
With flow coefficients up to 13.8, the multipurpose AFS 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required. They feature low operating torque, no need for packing adjustment, compatibility with hydrogen and compressed natural gas (CNG), and ECE R110, NGV 3.1, and NGV 4.6 approval.
AFSボール・バルブ 大流量用
■ 最高使用圧力:41.3 MPa/■ 流量係数(Cv値): 4.0から13.8まで/■ エンド・コネクション:Swagelokチューブ継手(インチ・サイズ・タイプ、ミリ・サイズ・タイプ)、管用ねじ(ISO、NPT)/■ ボディおよびエンド・コネクションの材質:316ステンレス鋼/■ アクチュエーター・タイプ:手動式、空気式
Similar Products
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.