|
Rohrverschlusskappe, Edelstahl 316, 1/4 Zoll Rohraußendurchmesser
Part #: SS-400-C
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
CapsTube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Rohrverschlusskappe, Edelstahl 316, 1/4 Zoll Rohraußendurchmesser
Log in or Register to view price
Catalogs
Caps
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
■ Snoop®(スヌープ)漏れ検出液/■ Goop(グープ)ねじ潤滑剤/■ SWAK(スワック)/PTFEテープ/PTFEフリー管用ねじシール剤
■ チューブの選定について/■ チューブの取り扱いについて/■ ガス配管について/■ チューブの取り付け/■ 最高使用圧力(参考情報)/■ 温度上昇と圧力低下係数
この仕様書では、ASTM G93 Level C に規定する製品清浄度要件に適合するため、スウェージロック(サプライヤーを含む)が用いているガイドラインについて記述しています。記載内容は、接液・接ガス部のシステム・コンポーネントに限り、適用されます。この仕様書は、必ず製品カタログ、技術資料、技術情報と併せてご使用ください。
Swagelok 仕様書SC-10は、Swagelok製品の標準品に対するクリーニング、潤滑剤、アセンブリー、パッケージングに関する要件を規定するもので、これらの要件を満たすための方法について詳述しています。このSC-10は基本的な産業用手順について記載しています。システム設計者およびユーザーは、この仕様書を検討し、ユーザーのクリーニング要件に適合するかどうかを決定してください。
Specifications
SS-400-C — Rohrverschlusskappe, Edelstahl 316, 1/4 Zoll Rohraußendurchmesser
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560207 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142607 |
| UNSPSC (11.0501) | 40142607 |
| UNSPSC (13.0601) | 40183104 |
| UNSPSC (15.1) | 40183104 |
| UNSPSC (17.1001) | 40141607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-400-C-SG2 | Super Duplex Stainless Steel | 1/4 インチ | Swagelok® チューブ継手 | - | - | View Product |
| 2507-600-C-SG2 | Super Duplex Stainless Steel | 3/8 インチ | Swagelok® チューブ継手 | - | - | View Product |
| 2507-810-C-SG2 | Super Duplex Stainless Steel | 1/2 インチ | Swagelok® チューブ継手 | - | - | View Product |
| 6MO-400-C | 6-Moly | 1/4 インチ | Swagelok® チューブ継手 | - | - | View Product |
| 6MO-810-C | 6-Moly | 1/2 インチ | Swagelok® チューブ継手 | - | - | View Product |
| B-100-C | 真ちゅう | 1/16 インチ | Swagelok®チューブ継手 | - | - | View Product |
| B-1010-C | 真ちゅう | 5/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
| B-200-C | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
| B-400-C | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
| B-600-C | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
| B-810-C | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
| PFA-420-C | PFA | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-100-C | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-1010-C | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-10M0-C | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-1210-C | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-12M0-C | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-14M0-C | 316ステンレス鋼 | 14 mm | Swagelok® チューブ継手 | - | - | View Product |
| SS-15M0-C | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-1610-C | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-16M0-C | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-18M0-C | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-2000-C | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-200-C | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-20M0-C | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-22M0-C | 316 ステンレス鋼 | 22 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-2400-C | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-25M0-C | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-300-C | 316 ステンレス鋼 | 3/16 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-3200-C | 316 ステンレス鋼 | 2 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-3M0-C | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-4M0-C | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-500-C | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-600-C | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-6M0-C | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-810-C | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-8M0-C | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.