|
ステンレス鋼製 パイプ継手、パイプ・プラグ、1 インチ・サイズ NPTおねじ
Part #: SS-16-P
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Pipe PlugsSeals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
ステンレス鋼製 パイプ継手、パイプ・プラグ、1 インチ・サイズ NPTおねじ
Log in or Register to view price
Catalogs
Pipe Plugs
■ サイズ:1/16 インチから1 インチまで/■ ねじタイプ:NPT、JIS/ISO、SAE/■ 材質:316 ステンレス鋼、炭素鋼、真ちゅう、6-Moly、合金625、合金825、合金2507
■ Snoop®(スヌープ)漏れ検出液/■ Goop(グープ)ねじ潤滑剤/■ SWAK(スワック)/PTFEテープ/PTFEフリー管用ねじシール剤
Swagelok 仕様書SC-10は、Swagelok製品の標準品に対するクリーニング、潤滑剤、アセンブリー、パッケージングに関する要件を規定するもので、これらの要件を満たすための方法について詳述しています。このSC-10は基本的な産業用手順について記載しています。システム設計者およびユーザーは、この仕様書を検討し、ユーザーのクリーニング要件に適合するかどうかを決定してください。
Specifications
SS-16-P — ステンレス鋼製 パイプ継手、パイプ・プラグ、1 インチ・サイズ NPTおねじ
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1 in. |
| Connection 1 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020572 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173507 |
| UNSPSC (11.0501) | 40142313 |
| UNSPSC (13.0601) | 40173507 |
| UNSPSC (15.1) | 40173507 |
| UNSPSC (17.1001) | 40141602 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 インチ | NPTおねじ | - | - | View Product |
| B-4-P | 真ちゅう | 1/4 インチ | NPTおねじ | - | - | View Product |
| B-8-P | 真ちゅう | 1/2 インチ | NPTおねじ | - | - | View Product |
| SS-12-P | 316 ステンレス鋼 | 3/4 インチ | NPTおねじ | - | - | View Product |
| SS-1-P | 316 ステンレス鋼 | 1/16 インチ | NPTおねじ | - | - | View Product |
| SS-2-P | 316 ステンレス鋼 | 1/8 インチ | NPTおねじ | - | - | View Product |
| SS-2-P-RS | 316 ステンレス鋼 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | - | - | View Product |
| SS-4-P | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-4-P-RS | 316 ステンレス鋼 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | - | - | View Product |
| SS-4-P-RT | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーおねじ | - | - | View Product |
| SS-6-P | 316 ステンレス鋼 | 3/8 インチ | NPTおねじ | - | - | View Product |
| SS-6-P-RS | 316 ステンレス鋼 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | - | - | View Product |
| SS-6-P-RT | 316 ステンレス鋼 | 3/8 インチ | ISO管用テーパーおねじ | - | - | View Product |
| SS-8-P | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | - | - | View Product |
| SS-8-P-RS | 316 ステンレス鋼 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | - | - | View Product |
| SS-8-P-RT | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーおねじ | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.