Welding System — Fixtures and Collets
Welding system available with these specifications:
- 1/8 to 1 (6 to 25 mm) tube size
- Welder Series 5 or 10
Your local authorized Swagelok sales and service center may have additional options.
-
Fixtures and Collets — フィクスチャー・ブロック
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-10TFB シリーズ10 1/4~1 インチ、6~25 mm CWS-5TFB シリーズ5 1/8~5/8 インチ、3~17.3 mm -
Fixtures and Collets — チューブ・コレット
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-10UCI-12 シリーズ10 3/4 インチ CWS-5UCI-04 シリーズ5 1/4 インチ CWS-5UCI-08 シリーズ5 1/2 インチ K-11132 シリーズ5 - CWS-5UCI-10 シリーズ5 5/8 インチ CWS-5UCI-02 シリーズ5 1/8 インチ CWS-5UCI-06 シリーズ5 3/8 インチ K-11108 シリーズ5 - SWS-WHEC-D-35 シリーズ4、8、8HPH、5、10、20、40 - K-SWS-5H-RTR-GEAR シリーズ5 - CWS-10UCI-16 シリーズ10 1 インチ CWS-10UCI-08 シリーズ10 1/2 インチ -
Fixtures and Collets — アダプター・インサート
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5FVCR-04 シリーズ5 - -
Fixtures and Collets — サイド・プレート
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5FSP1 シリーズ5 - CWS-5FSP2 シリーズ5 - -
Fixtures and Collets — Micro-Fit®コレット
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5MWCI-04 シリーズ5 1/8 インチ、1/4 インチ、6 mm CWS-5MWCI-06 シリーズ5 3/8 インチ、8mm/10 mm CWS-5MWCI-08 シリーズ5 1/2 インチ、12 mm -
Fixtures and Collets — ウェルド・ヘッド・フィクスチャー
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeSWS-8MFA-04 シリーズ8 1/4 インチ SWS-4MFB-04 シリーズ4 1/4 インチ
Product Availability by Store Location
Hours