text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Spare Parts and Accessories — Gap Inspection Gauges

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Spare Parts and Accessories — Gap Inspection Gauges
Gap inspection gauge verifies proper fitting assembly by checking ferrule placement—ideal for ensuring consistent, leak-tight tube connections.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
MS-IG-100 - 1/16 インチ - - - View Product
MS-IG-1010 - 5/8 インチ、14 mm、15 mm、16 mm - - - View Product
MS-IG-10M0 - 10 mm - - - View Product
MS-IG-1210 - 3/4 インチ、18 mm - - - View Product
MS-IG-1410 - 7/8 インチ、20 mm、22 mm - - - View Product
MS-IG-1610 - 1 インチ、25 mm - - - View Product
MS-IG-200 - 1/8 インチ、2 mm、3 mm - - - View Product
MS-IG-400 - 1/4 インチ、6 mm - - - View Product
MS-IG-468 - 1/4 インチ、3/8 インチ、1/2 インチ、6 mm、12 mm - - - View Product
MS-IG-500 - 5/16 インチ、8 mm - - - View Product
MS-IG-600 - 3/8 インチ - - - View Product
MS-IG-612M - 1/4 インチ、1/2 インチ、6 mm、8 mm、10 mm、12 mm - - - View Product
MS-IG-810 - 1/2 インチ、12 mm - - - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.