text.skipToContent text.skipToNavigation
A metal Swagelok sample cylinder

Swagelok® Sample Cylinders

Swagelok offers a wide selection of metal sample cylinders that are compliant with various transportation industry standards related to chemical transfer. These durable, pressure-rated metal cylinders also prevent samples from escaping during grab sample system operation and are easy to clean.

View Sample Cylinders

With Swagelok® metal sample cylinders, be confident in your ability to maintain the integrity of your product and protect the people handling your containers when transporting chemicals. We offer a wide selection of cylinders that are compliant with US Department of Transportation (DOT), Transport Canada, and Transportable Pressure Equipment Directive (TPED) standards for transportation of chemicals.

These cylinders feature consistent wall thickness, smooth internal neck transitions for easy cleaning, and heavy-wall connections that resist flaring. Swagelok cylinders are also compatible with Swagelok® grab sampling modules, safely containing continuously circulating process fluids for later analysis.

We offer:

  • Single-ended cylinders, double-ended cylinders, and miniature sample cylinders
  • Cylinders in sizes from 10 to 3785 cm3 (1 gal)
  • Cylinders constructed with 304L, 316, 316L, and Alloy 400 materials
  • Products handling working pressures up to 5000 psig (344 bar)
  • A variety of options including integral valves, outage tubes, and specialty coatings

A sample cylinder maintenance program is essential to keeping your employees save from damaged or worn cylinders. Take a look at the most common questions we get about sample cylinder maintenance. A leading integration and application expert within the Swagelok organization, Matt Dixon, explains vapor space compression, and how to sample safely.

Need more information about sample cylinders?

Contact Local Specialists

Categorías de Cilindros de Toma de Muestra

Cilindros con Dos Conexiones

Cilindros con Dos Conexiones

Vea los cilindros de toma de muestras de dos conexiones disponibles en distintos tamaños en acero inoxidable 304L y 316L.

Cilindros con Una Conexión

Cilindros con Una Conexión

Los cilindros de toma de muestras de una sola conexión son cilindros metálicos duraderos y clasificados por presión que impiden que las muestras escapen durante la operación de los paneles de toma de muestra.

Recambios y Accesorios

Recambios y Accesorios

Conozca las opciones de mandos, tes con disco de ruptura y adaptadores a tubo de derrame que apoyan las actividades de los cilindros de toma de muestras.

Sample Cylinders Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Система подготовки для поточного анализа

Обучение работе с системой отбора проб Swagelok®

Научитесь проектировать эффективные пробоотборные системы, диагностировать и устранять проблемы на существующих системах для повышения их точности и эффективности, а также для снижения издержек. Вы получите ценные знания от квалифицированных инструкторов с более чем 30-летним опытом, независимо от вашей отрасли или времени работы.

Подробнее о курсах обучения по пробоотборным системам

Ресурсы Swagelok специально для вас

Аналитическая контрольно-измерительная система Swagelok
Рекомендации по обеспечению репрезентативности проб в аналитической контрольно-измерительной системе

Обеспечение репрезентативности проб в аналитической контрольно-измерительной системе может стать сложной задачей. Узнайте, как выявить основные проблемы и избежать сложностей, вызванных нерепрезентативными пробами.

Система отбора лабораторных проб Swagelok
Отбор лабораторных проб 101: Снижение операционных затрат

Системы отбора лабораторных проб позволяют безопасно и эффективно отбирать &mdash пробы для оценки химического состава вашего продукта. Узнайте, как повысить надежность замкнутой системы’s, сокращая при этом производственные издержки, при помощи базовых принципов от экспертов компании Swagelok.

Решения Swagelok для отбора лабораторных проб
Повышение качества за счет правильного выбора системы отбора лабораторных проб

Узнайте у специалистов Swagelok, как выбрать наиболее оптимальную систему отбора лабораторных проб, а также получите другие основные сведения и рекомендации об отборе проб, чтобы обеспечить необходимое качество конечного продукта.

Сервисы Swagelok по обследованию систем отбора лабораторных проб
Как устранить распространенные проблемы с системами отбора лабораторных проб

Есть несколько распространенных жидкостных и газовых систем, от которых зависит успешная работа производства, и если у вас мало ресурсов, то аутсорсинг на изготовление таких систем может быть крайне полезен.

This process may take several minutes. Please be patient and remain on the page.