text.skipToContent text.skipToNavigation

Клапан из нерж. стали, регулирующий избыточный расход, трубный обжимной фитинг Swagelok 1/4 дюйма, пружина 1 галлон США/мин (3,8 л/мин)

Part #: SS-XSS4-1

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.5
Spring Trip Range U.S. gal/min (L/min) 1 (3.8)
eClass (4.1) 37010906
eClass (5.1.4) 37011902
eClass (6.0) 22560307
eClass (6.1) 22560307
eClass (10.1) 22560307
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141600
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141600
UNSPSC (17.1001) 40183101
Fixed Pressure

Stop uncontrolled release of system media if your downstream line ruptures with the Swagelok excess flow valve. Our excess flow valves have a slotted poppet which moves to the tripped position when excess flow occurs downstream, then resets when pressure equalizes.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Клапан из нерж. стали, регулирующий избыточный расход, трубный обжимной фитинг Swagelok 1/4 дюйма, пружина 1 галлон США/мин (3,8 л/мин)

Part #: SS-XSS4-1
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Stop uncontrolled release of system media if your downstream line ruptures with the Swagelok excess flow valve. Our excess flow valves have a slotted poppet which moves to the tripped position when excess flow occurs downstream, then resets when pressure equalizes.

Specifications

SS-XSS4-1 — Клапан из нерж. стали, регулирующий избыточный расход, трубный обжимной фитинг Swagelok 1/4 дюйма, пружина 1 галлон США/мин (3,8 л/мин)

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.5
Spring Trip Range U.S. gal/min (L/min) 1 (3.8)
eClass (4.1) 37010906
eClass (5.1.4) 37011902
eClass (6.0) 22560307
eClass (6.1) 22560307
eClass (10.1) 22560307
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141600
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141600
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-XSF4 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-XSS4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-XSS8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.