text.skipToContent text.skipToNavigation

Espiga con válvula enchufe rápido para instrumentación de acero inox., 3/8 pulg. Swagelok, Código verde (Serie QC6)

Part #: SS-QC6-D-600K3

Specifications

Attribute Value
Body Material Acero inoxidable 316
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 3/8 pulg.
Connection 1 Type Racor Swagelok®
CV Maximum 0,5 - Acoplada con una base estándar o de flujo inverso
Lubricant Dow Corning 111
O-Ring Material FKM Fluorocarbono
Pressure Rating Coupled at Max Temp 17,2 BAR @ 204°C / 250 PSIG @ 400°F
Pressure Rating Coupled at Room Temp 103 BAR @ 21°C / 1500 PSIG @ 70°F
Pressure Rating Uncoupled at Room Temp 17,2 BAR @ 21°C / 250 PSIG @ 70°F
Pressure/Temp Rating (Coupling and Uncoupling) 17,2 BAR @ 21°C / 250 PSIG @ 70°F
Series QC6
Special Sleeve Manguito de la base codificado verde
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
DESO Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Espiga con válvula enchufe rápido para instrumentación de acero inox., 3/8 pulg. Swagelok, Código verde (Serie QC6)

Part #: SS-QC6-D-600K3
View Catalog

Add To Favorites

Catalogs

DESO Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC6-D-600K3 — Espiga con válvula enchufe rápido para instrumentación de acero inox., 3/8 pulg. Swagelok, Código verde (Serie QC6)

Attribute Value
Body Material Acero inoxidable 316
Cleaning Process Limpieza y Embalaje estándar (SC-10)
Connection 1 Size 3/8 pulg.
Connection 1 Type Racor Swagelok®
CV Maximum 0,5 - Acoplada con una base estándar o de flujo inverso
Lubricant Dow Corning 111
O-Ring Material FKM Fluorocarbono
Pressure Rating Coupled at Max Temp 17,2 BAR @ 204°C / 250 PSIG @ 400°F
Pressure Rating Coupled at Room Temp 103 BAR @ 21°C / 1500 PSIG @ 70°F
Pressure Rating Uncoupled at Room Temp 17,2 BAR @ 21°C / 250 PSIG @ 70°F
Pressure/Temp Rating (Coupling and Uncoupling) 17,2 BAR @ 21°C / 250 PSIG @ 70°F
Series QC6
Special Sleeve Manguito de la base codificado verde
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-D-400 真ちゅう 1/4 インチ Swagelok®チューブ継手 - - View Product
B-QC4-D-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QC4-D-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QC4-D-6M0 真ちゅう 6 mm Swagelok®チューブ継手 - - View Product
B-QC6-D-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QC6-D-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QC6-D-600 真ちゅう 3/8 インチ Swagelok®チューブ継手 - - View Product
B-QC6-D-6PM 真ちゅう 3/8 インチ NPTおねじ - - View Product
B-QC8-D-810 真ちゅう 1/2 インチ Swagelok®チューブ継手 - - View Product
B-QC8-D-8PF 真ちゅう 1/2 インチ NPTめねじ - - View Product
B-QC8-D-8PM 真ちゅう 1/2 インチ NPTおねじ - - View Product
SS-QC4-D-200 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-D-2PF 316 ステンレス鋼 1/8 インチ NPTめねじ - - View Product
SS-QC4-D-2PM 316 ステンレス鋼 1/8 インチ NPTおねじ - - View Product
SS-QC4-D-400 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-D-400K1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-D-400K2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-D-400K3 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-D-400K4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-D-400K5 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-D-400KZ 316ステンレス鋼 1/4 インチ Swagelok® チューブ継手 - - View Product
SS-QC4-D-4MT 316 ステンレス鋼 1/4 インチ ISO管用テーパーおねじ - - View Product
SS-QC4-D-4PF 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC4-D-4PFK5 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC4-D-4PFKZ 316ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC4-D-4PM 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-D-4PMK2 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-D-4PMK3 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-D-4PMKZ 316ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-D-6M0 316 ステンレス鋼 6 mm Swagelok®チューブ継手 - - View Product
SS-QC4-D-6M0K1 316 ステンレス鋼 6 mm Swagelok®チューブ継手 - - View Product
SS-QC6-D-10M0 316 ステンレス鋼 10 mm Swagelok®チューブ継手 - - View Product
SS-QC6-D-4PF 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC6-D-4PM 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC6-D-600 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-D-600K1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-D-600K2 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-QC6-D-6PF Acero inoxidable 316 3/8 pulg. NPT hembra - - View Product
SS-QC6-D-6PM Acero inoxidable 316 3/8 pulg. NPT macho - - View Product
SS-QC6-DC-6HC Acero inoxidable 316 3/8 pulg. Conector para Manguera - - View Product
SS-QC8-D-12M0 Acero inoxidable 316 12 mm Racor Swagelok® - - View Product
SS-QC8-D-810 Acero inoxidable 316 1/2 pulg. Racor Swagelok® - - View Product
SS-QC8-D-810K1 Acero inoxidable 316 1/2 pulg. Racor Swagelok® - - View Product
SS-QC8-D-8MT Acero inoxidable 316 1/2 pulg. Rosca Macho ISO Cónica - - View Product
SS-QC8-D-8PF Acero inoxidable 316 1/2 pulg. NPT hembra - - View Product
SS-QC8-D-8PM Acero inoxidable 316 1/2 pulg. NPT macho - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.