text.skipToContent text.skipToNavigation

304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/4 in. FNPT, 300 cm3, 1800 psig (124 bar), Internal PTFE Coating

Part #: 304L-HDF4-300-T

Specifications

Attribute Value
Body Material 304L Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Cylinder Volume/Info 300 cm3
Maximum Temperature, °F (°C) 300 (148)
Minimum Temperature, °F (°C) -65 (-53)
Platings/Coatings Internal PTFE Coating
Testing DOT-3E
eClass (4.1) 36030101
eClass (5.1.4) 36030101
eClass (6.0) 36030104
eClass (6.1) 36030104
eClass (10.1) 36030104
UNSPSC (4.03) 24111800
UNSPSC (10.0) 24111802
UNSPSC (11.0501) 24111802
UNSPSC (13.0601) 41111636
UNSPSC (15.1) 41111636
UNSPSC (17.1001) 40173303
DOT-Compliant Cylinders

Achieve leak-tight chemical containment with Swagelok sample cylinders meeting DOT and Canadian Standards.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/4 in. FNPT, 300 cm3, 1800 psig (124 bar), Internal PTFE Coating

Part #: 304L-HDF4-300-T
View Catalog

Add To Favorites

Catalogs

DOT-Compliant Cylinders
Achieve leak-tight chemical containment with Swagelok sample cylinders meeting DOT and Canadian Standards.

Specifications

304L-HDF4-300-T — 304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/4 in. FNPT, 300 cm3, 1800 psig (124 bar), Internal PTFE Coating

Attribute Value
Body Material 304L Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Cylinder Volume/Info 300 cm3
Maximum Temperature, °F (°C) 300 (148)
Minimum Temperature, °F (°C) -65 (-53)
Platings/Coatings Internal PTFE Coating
Testing DOT-3E
eClass (4.1) 36030101
eClass (5.1.4) 36030101
eClass (6.0) 36030104
eClass (6.1) 36030104
eClass (10.1) 36030104
UNSPSC (4.03) 24111800
UNSPSC (10.0) 24111802
UNSPSC (11.0501) 24111802
UNSPSC (13.0601) 41111636
UNSPSC (15.1) 41111636
UNSPSC (17.1001) 40173303
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
304L-HDF2-40 304Lステンレス鋼 1/8 インチ NPTめねじ 1/8 インチ NPTめねじ View Product
304L-HDF4-1000 304Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
304L-HDF4-1000T 304Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
304L-HDF4-150 304Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
304L-HDF4-1GAL 304Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
304L-HDF4-2250 304Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
304L-HDF4-300 304Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
304L-HDF4-400 304Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
304L-HDF4-50 304Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
304L-HDF4-500 304Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
304L-HDF4-500-T 304Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
304L-HDF4-75 304Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
304L-HDF8-1000 304Lステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
304L-HDF8-1GAL 304Lステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
304L-HDF8-2250 304Lステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
316L-50DF4-150 316Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
316L-50DF4-300 316Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
316L-50DF4-500 316Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
316L-HDF4-1000 316Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
316L-HDF4-150 316Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
316L-HDF4-300 316Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
316L-HDF4-300-12457 316Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
316L-HDF4-500 316Lステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.