text.skipToContent text.skipToNavigation

316ステンレス鋼製 ミニチュア試料採取用ボンベ(ダブル・エンド)、25 cm3、1000 psig(68.9 bar)

Part #: SS-4CD-TW-25

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Tube Stub
Connection 2 Size 3/8 in.
Connection 2 Type Tube Stub
Cylinder Volume/Info 25 cm3
Maximum Temperature, °F (°C) 850 (454)
Minimum Temperature, °F (°C) -65 (-53)
eClass (4.1) 36030101
eClass (5.1.4) 36030104
eClass (6.0) 36030104
eClass (6.1) 36030104
eClass (10.1) 36030104
UNSPSC (4.03) 24111800
UNSPSC (10.0) 24111802
UNSPSC (11.0501) 24111802
UNSPSC (13.0601) 24111802
UNSPSC (15.1) 24111802
UNSPSC (17.1001) 40173303
Miniature Sample Cylinders

Miniature sample cylinders with 3/8 in. Swagelok tube adapter end connections allow safe transport of low volumes of fluids. The tube adapter ends can be connected to 3/8 in. Swagelok tube fittings or welded to 1/4 or 3/8 in. tubing.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

316ステンレス鋼製 ミニチュア試料採取用ボンベ(ダブル・エンド)、25 cm3、1000 psig(68.9 bar)

Part #: SS-4CD-TW-25
View Catalog

Add To Favorites

Catalogs

Miniature Sample Cylinders

Miniature sample cylinders with 3/8 in. Swagelok tube adapter end connections allow safe transport of low volumes of fluids. The tube adapter ends can be connected to 3/8 in. Swagelok tube fittings or welded to 1/4 or 3/8 in. tubing.

Specifications

SS-4CD-TW-25 — 316ステンレス鋼製 ミニチュア試料採取用ボンベ(ダブル・エンド)、25 cm3、1000 psig(68.9 bar)

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Tube Stub
Connection 2 Size 3/8 in.
Connection 2 Type Tube Stub
Cylinder Volume/Info 25 cm3
Maximum Temperature, °F (°C) 850 (454)
Minimum Temperature, °F (°C) -65 (-53)
eClass (4.1) 36030101
eClass (5.1.4) 36030104
eClass (6.0) 36030104
eClass (6.1) 36030104
eClass (10.1) 36030104
UNSPSC (4.03) 24111800
UNSPSC (10.0) 24111802
UNSPSC (11.0501) 24111802
UNSPSC (13.0601) 24111802
UNSPSC (15.1) 24111802
UNSPSC (17.1001) 40173303
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4CD-TW-10 316 ステンレス鋼 3/8 インチ チューブ短管 3/8 インチ チューブ短管 View Product
SS-4CD-TW-50 316 ステンレス鋼 3/8 インチ チューブ短管 3/8 インチ チューブ短管 View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.