text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Swagelok Tube Fitting, Yellow Key

Part #: SS-QC4-B-400K4

Specifications

Attribute Value
Air Inclusion 0.3 cm3
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC4
Special Sleeve Yellow Keyed Sleeve
Spillage 0.3 cm3
Testing 0.3 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Swagelok Tube Fitting, Yellow Key

Part #: SS-QC4-B-400K4
View Catalog

Add To Favorites

Catalogs

Bodies
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC4-B-400K4 — Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Swagelok Tube Fitting, Yellow Key

Attribute Value
Air Inclusion 0.3 cm3
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC4
Special Sleeve Yellow Keyed Sleeve
Spillage 0.3 cm3
Testing 0.3 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-B-2PF 真ちゅう 1/8 インチ NPTめねじ - - View Product
B-QC4-B-2PM 真ちゅう 1/8 インチ NPTおねじ - - View Product
B-QC4-B-400 真ちゅう 1/4 インチ Swagelok®チューブ継手 - - View Product
B-QC4-B-4MT 真ちゅう 1/4 インチ ISO管用テーパーおねじ - - View Product
B-QC4-B-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QC4-B-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QC4-B-6M0 真ちゅう 6 mm Swagelok®チューブ継手 - - View Product
B-QC6-B-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QC6-B-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QC6-B-600 真ちゅう 3/8 インチ Swagelok®チューブ継手 - - View Product
B-QC6-B-6PF 真ちゅう 3/8 インチ NPTめねじ - - View Product
B-QC6-B-6PM 真ちゅう 3/8 インチ NPTおねじ - - View Product
B-QC8-B-810 真ちゅう 1/2 インチ Swagelok®チューブ継手 - - View Product
B-QC8-B-8PF 真ちゅう 1/2 インチ NPTめねじ - - View Product
B-QC8-B-8PM 真ちゅう 1/2 インチ NPTおねじ - - View Product
SS-QC4-B-200 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-2PF 316 ステンレス鋼 1/8 インチ NPTめねじ - - View Product
SS-QC4-B-2PM 316 ステンレス鋼 1/8 インチ NPTおねじ - - View Product
SS-QC4-B-400 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400IS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400K1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400K2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400K3 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400K5 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-400-SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 - - View Product
SS-QC4-B-4FT 316 ステンレス鋼 1/4 インチ ISO管用テーパーめねじ - - View Product
SS-QC4-B-4MT 316 ステンレス鋼 1/4 インチ ISO管用テーパーおねじ - - View Product
SS-QC4-B-4PF 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC4-B-4PFEP 316ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC4-B-4PFJA 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC4-B-4PFK1 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC4-B-4PFK2 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC4-B-4PFK3 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC4-B-4PFK4 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC4-B-4PFK5 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC4-B-4PM 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PMEP 316ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PMK1 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PMK2 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PMK3 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PMK4 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PMK5 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PMKR 316ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PM-SC11 316ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-6M0 316 ステンレス鋼 6 mm Swagelok®チューブ継手 - - View Product
SS-QC6-B-10M0 316 ステンレス鋼 10 mm Swagelok®チューブ継手 - - View Product
SS-QC6-B-4PF 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC6-B-4PM 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC6-B-600 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC6-B-600IS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC6-B-600K1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC6-B-600K2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC6-B-600K3 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC6-B-6MT 316 ステンレス鋼 3/8 インチ ISO管用テーパーおねじ - - View Product
SS-QC6-B-6PF 316 ステンレス鋼 3/8 インチ NPTめねじ - - View Product
SS-QC6-B-6PM 316 ステンレス鋼 3/8 インチ NPTおねじ - - View Product
SS-QC6-B-6PMIS 316 ステンレス鋼 3/8 インチ NPTおねじ - - View Product
SS-QC8-B-12M0 316 ステンレス鋼 12 mm Swagelok®チューブ継手 - - View Product
SS-QC8-B-810 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 - - View Product
SS-QC8-B-810K5 316ステンレス鋼 1/2 インチ Swagelok® チューブ継手 - - View Product
SS-QC8-B-8FT 316 ステンレス鋼 1/2 インチ ISO管用テーパーめねじ - - View Product
SS-QC8-B-8MT 316 ステンレス鋼 1/2 インチ ISO管用テーパーおねじ - - View Product
SS-QC8-B-8PF 316 ステンレス鋼 1/2 インチ NPTめねじ - - View Product
SS-QC8-B-8PM 316 ステンレス鋼 1/2 インチ NPTおねじ - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.