text.skipToContent text.skipToNavigation

Raccord fileté en acier inoxydable, adaptateur, filetage NPT femelle 1/4 po x filetage cylindrique ISO mâle 1/4 po, épaulement droit

Part #: SS-4-A-4RS

Specifications

Attribute Value
Body Material Acier inoxydable 316
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Filetage NPT femelle
Connection 2 Size 1/4 po
Connection 2 Type Filetage cylindrique ISO mâle, épaulement droit
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Straights

Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Raccord fileté en acier inoxydable, adaptateur, filetage NPT femelle 1/4 po x filetage cylindrique ISO mâle 1/4 po, épaulement droit

Part #: SS-4-A-4RS
View Catalog

Add To Favorites

Catalogs

Straights

Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.

Specifications

SS-4-A-4RS — Raccord fileté en acier inoxydable, adaptateur, filetage NPT femelle 1/4 po x filetage cylindrique ISO mâle 1/4 po, épaulement droit

Attribute Value
Body Material Acier inoxydable 316
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Filetage NPT femelle
Connection 2 Size 1/4 po
Connection 2 Type Filetage cylindrique ISO mâle, épaulement droit
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-A 316 ステンレス鋼 3/4 インチ NPTめねじ 3/4 インチ NPTおねじ View Product
SS-12-A-12RS 316 ステンレス鋼 3/4 インチ NPTめねじ 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-12-A-12RT 316 ステンレス鋼 3/4 インチ NPTめねじ 3/4 インチ ISO管用テーパーおねじ View Product
SS-12-AN-1-12 316 ステンレス鋼 1 1/16-12 インチ JICおねじ 3/4 インチ NPTおねじ View Product
SS-12-SAE-7-12 316 ステンレス鋼 1 1/16-12 インチ SAE/MS平行おねじ 3/4 インチ NPTめねじ View Product
SS-16-A 316 ステンレス鋼 1 インチ NPTめねじ 1 インチ NPTおねじ View Product
SS-16-A-16RS 316 ステンレス鋼 1 インチ NPTめねじ 1 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-16-A-16RT 316 ステンレス鋼 1 インチ NPTめねじ 1 インチ ISO管用テーパーおねじ View Product
SS-16-AN-1-16 316 ステンレス鋼 1 5/16-12 インチ JICおねじ 1 インチ NPTおねじ View Product
SS-2-A 316 ステンレス鋼 1/8 インチ NPTめねじ 1/8 インチ NPTおねじ View Product
SS-2-A-2RS 316 ステンレス鋼 1/8 インチ NPTめねじ 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-2-A-2RT 316 ステンレス鋼 1/8 インチ NPTめねじ 1/8 インチ ISO管用テーパーおねじ View Product
SS-4-A 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTおねじ View Product
SS-4-A-4RT 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ ISO管用テーパーおねじ View Product
SS-4-AG-4 316 ステンレス鋼 1/4 インチ ISO管用平行めねじ 1/4 インチ NPTおねじ View Product
SS-4-AN-1-2 316 ステンレス鋼 7/16-20 インチ JICおねじ 1/8 インチ NPTおねじ View Product
SS-4-AN-1-4 316 ステンレス鋼 7/16-20 インチ JICおねじ 1/4 インチ NPTおねじ View Product
SS-4-AT-4 316 ステンレス鋼 1/4 インチ ISO管用テーパーめねじ 1/4 インチ NPTおねじ View Product
SS-4-SAE-1-4 316 ステンレス鋼 7/16-20 インチ SAE/MS平行おねじ 1/4 インチ NPTおねじ View Product
SS-4-SAE-1-4AN 316 ステンレス鋼 7/16-20 インチ SAE/MS平行おねじ 1/4 インチ JICおねじ View Product
SS-4-SAE-7-4 316 ステンレス鋼 7/16-20 インチ SAE/MS平行おねじ 1/4 インチ NPTめねじ View Product
SS-6-A 316 ステンレス鋼 3/8 インチ NPTめねじ 3/8 インチ NPTおねじ View Product
SS-6-A-6RS 316 ステンレス鋼 3/8 インチ NPTめねじ 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-6-A-6RT 316 ステンレス鋼 3/8 インチ NPTめねじ 3/8 インチ ISO管用テーパーおねじ View Product
SS-6-AG-6 316 ステンレス鋼 3/8 インチ ISO管用平行めねじ 3/8 インチ NPTおねじ View Product
SS-6-AN-1-4 316 ステンレス鋼 9/16-18 インチ JICおねじ 1/4 インチ NPTおねじ View Product
SS-6-AN-1-6 316 ステンレス鋼 9/16-18 インチ JICおねじ 3/8 インチ NPTおねじ View Product
SS-6-A-RT 316 ステンレス鋼 3/8 インチ ISO管用テーパーめねじ 3/8 インチ ISO管用テーパーおねじ View Product
SS-6-AT-6 316 ステンレス鋼 3/8 インチ ISO管用テーパーめねじ 3/8 インチ NPTおねじ View Product
SS-6-SAE-1-4 316 ステンレス鋼 9/16-18 インチ SAE/MS平行おねじ 1/4 インチ NPTおねじ View Product
SS-6-SAE-1-6 316 ステンレス鋼 9/16-18 インチ SAE/MS平行おねじ 3/8 インチ NPTおねじ View Product
SS-6-SAE-1-6AN 316 ステンレス鋼 9/16-18 インチ SAE/MS平行おねじ 3/8 インチ JICおねじ View Product
SS-6-SAE-7-4 316 ステンレス鋼 9/16-18 インチ SAE/MS平行おねじ 1/4 インチ NPTめねじ View Product
SS-6-SAE-7-6 316 ステンレス鋼 9/16-18 インチ SAE/MS平行おねじ 3/8 インチ NPTめねじ View Product
SS-8-A 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTおねじ View Product
SS-8-A-8RS 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-8-A-8RT 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ ISO管用テーパーおねじ View Product
SS-8-AG-8 316 ステンレス鋼 1/2 インチ ISO管用平行めねじ 1/2 インチ NPTおねじ View Product
SS-8-AN-1-8 316 ステンレス鋼 3/4-16 インチ JICおねじ 1/2 インチ NPTおねじ View Product
SS-8-AT-8 316 ステンレス鋼 1/2 インチ ISO管用テーパーめねじ 1/2 インチ NPTおねじ View Product
SS-8-SAE-1-8 316 ステンレス鋼 3/4-16 インチ SAE/MS平行おねじ 1/2 インチ NPTおねじ View Product
SS-8-SAE-7-8 316 ステンレス鋼 3/4-16 インチ SAE/MS平行おねじ 1/2 インチ NPTめねじ View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.