|
ステンレス鋼製 トグル・バルブ、1/4 インチ・サイズ Swagelokチューブ継手、ノーマル・クローズ型 高温用 アクチュエーター
Part #: SS-92S4-C-HT
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, with ActuatorOn-off operation is quick and easy with the toggle valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
ステンレス鋼製 トグル・バルブ、1/4 インチ・サイズ Swagelokチューブ継手、ノーマル・クローズ型 高温用 アクチュエーター
Log in or Register to view price
Catalogs
Straight Pattern, with Actuator
■ 手動式/空気作動式/■ フロー・パターン:ストレート型、アングル型、クロス型/■ ボディ材質:316ステンレス鋼、真ちゅう
Swagelok 仕様書SC-10は、Swagelok製品の標準品に対するクリーニング、潤滑剤、アセンブリー、パッケージングに関する要件を規定するもので、これらの要件を満たすための方法について詳述しています。このSC-10は基本的な産業用手順について記載しています。システム設計者およびユーザーは、この仕様書を検討し、ユーザーのクリーニング要件に適合するかどうかを決定してください。
この仕様書では、ASTM G93 Level C に規定する製品清浄度要件に適合するため、スウェージロック(サプライヤーを含む)が用いているガイドラインについて記述しています。記載内容は、接液・接ガス部のシステム・コンポーネントに限り、適用されます。この仕様書は、必ず製品カタログ、技術資料、技術情報と併せてご使用ください。
本技術資料では、複雑な計算を行わずに、バルブ・サイズの選定に必要な流量を簡単に概算する方法について記載しています。また、流量算定の原理、 基本的な公式、比重および温度による影響についても記載しています。さらに、バルブなどのコンポーネントを通る水または空気の流量の概算に使用する6種類の簡単なグラフおよびその活用例についても記載しています。
Specifications
SS-92S4-C-HT — ステンレス鋼製 トグル・バルブ、1/4 インチ・サイズ Swagelokチューブ継手、ノーマル・クローズ型 高温用 アクチュエーター
| Attribute | Value |
|---|---|
| Actuator Model | 92 Series |
| Actuator Type | Pneumatic |
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.2 |
| Flow Pattern | Straight (2-way) |
| Maximum Temperature, °F (°C) | 400 (204) |
| Max Temperature Pressure Rating | 400°F @ 300 PSIG /204°C @ 20.6 BAR |
| Minimum Temperature, °F (°C) | -20 (-28) |
| Orifice | 0.125 in /3.2 mm |
| Room Temperature Pressure Rating | 300 PSIG @ 100°F /20.6 BAR @ 37°C |
| Stem Tip Material | PTFE |
| Stem Type | Soft-Seat PTFE |
| eClass (4.1) | 37011001 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141638 |
| UNSPSC (11.0501) | 40141638 |
| UNSPSC (13.0601) | 40141638 |
| UNSPSC (15.1) | 40141638 |
| UNSPSC (17.1001) | 40141638 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-92F2-C | 真ちゅう | 1/8 インチ | NPTめねじ | 1/8 インチ | NPTめねじ | View Product |
| SS-92F2-C | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | 1/8 インチ | NPTめねじ | View Product |
| SS-92S2-C | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-92S4-C | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-92S4-O | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-92S4-O-HT | 316ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-92S6MM-C | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.