text.skipToContent text.skipToNavigation

Stainless Steel Integral Bonnet Needle Valve, 0.37 Cv, 1/4 in. Swagelok Tube Fitting, Regulating Stem, Black Aluminum Bar Handle

Part #: SS-1RS4-BKB

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.37
Flow Pattern 2-Way, Shutoff, Straight
Handle Style Aluminum Bar
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 600°F @ 3130 PSIG /315°C @ 215 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.172 in
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Regulating
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Straight Pattern, Regulating Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Integral Bonnet Needle Valve, 0.37 Cv, 1/4 in. Swagelok Tube Fitting, Regulating Stem, Black Aluminum Bar Handle

Part #: SS-1RS4-BKB
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Regulating Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

SS-1RS4-BKB — Stainless Steel Integral Bonnet Needle Valve, 0.37 Cv, 1/4 in. Swagelok Tube Fitting, Regulating Stem, Black Aluminum Bar Handle

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.37
Flow Pattern 2-Way, Shutoff, Straight
Handle Style Aluminum Bar
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 600°F @ 3130 PSIG /315°C @ 215 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.172 in
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Regulating
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-18RF8 真ちゅう 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
B-1RF2 真ちゅう 1/8 インチ NPTめねじ 1/8 インチ NPTめねじ View Product
B-1RF4 真ちゅう 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
B-1RM4 真ちゅう 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
B-1RM4-F4 真ちゅう 1/4 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
B-1RM4-S4 황동 1/4인치 수나사 NPT 1/4인치 Swagelok® 튜브 피팅 View Product
B-1RM6 황동 3/8인치 수나사 NPT 3/8인치 수나사 NPT View Product
B-1RS12MM 황동 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
B-1RS4 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
B-1RS6 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
B-1RS6MM 황동 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
B-1RS8 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
B-ORF2 황동 1/8인치 암나사 NPT 1/8인치 암나사 NPT View Product
B-ORS2 황동 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
M-1RM4 400 합금 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
M-1RS4 합금 400 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-18RF6 316 스테인리스강 3/8인치 암나사 NPT 3/8인치 암나사 NPT View Product
SS-18RF8 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-18RF8RT 316 스테인리스강 1/2인치 암나사 ISO 경사나사 1/2인치 암나사 ISO 경사나사 View Product
SS-18RM8 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-18RM8-F8 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 암나사 NPT View Product
SS-18RS12 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-18RS12MM 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-18RS18MM 316 스테인리스강 18 mm 스웨즈락® 튜브 피팅 18 mm 스웨즈락® 튜브 피팅 View Product
SS-18RS8 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-1RF2 316 스테인리스강 1/8인치 암나사 NPT 1/8인치 암나사 NPT View Product
SS-1RF4 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-1RF4RT 316 스테인리스강 1/4인치 암나사 ISO 경사나사 1/4인치 암나사 ISO 경사나사 View Product
SS-1RM2 316 스테인리스강 1/8인치 수나사 NPT 1/8인치 수나사 NPT View Product
SS-1RM4 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-1RM4-F4 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-1RM4-S4 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 Swagelok® 튜브 피팅 View Product
SS-1RM4-S6 316 스테인리스강 1/4인치 수나사 NPT 3/8인치 Swagelok® 튜브 피팅 View Product
SS-1RS10MM 316 스테인리스강 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 View Product
SS-1RS12MM 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-1RS4 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-1RS4-PK 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-1RS4-SC11 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-1RS4-SG 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-1RS6 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-1RS6MM 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-1RS6MM-SC11 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-1RS6-PK 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-1RS6-SC11 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-1RS6-SH 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-1RS8 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-1RS8MM 316 스테인리스강 8mm Swagelok® 튜브 피팅 8mm Swagelok® 튜브 피팅 View Product
SS-1RS8-SC11 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-ORF2 316 스테인리스강 1/8인치 암나사 NPT 1/8인치 암나사 NPT View Product
SS-ORM2 316 스테인리스강 1/8인치 수나사 NPT 1/8인치 수나사 NPT View Product
SS-ORM2-S2 316 스테인리스강 1/8인치 수나사 NPT 1/8인치 Swagelok® 튜브 피팅 View Product
SS-ORS2 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-ORS3MM 316 스테인리스강 3mm Swagelok® 튜브 피팅 3mm Swagelok® 튜브 피팅 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.