text.skipToContent text.skipToNavigation

스테인리스강 일체형 보닛 니들 밸브, 0.37Cv, 1/4인치 스웨즈락 튜브 피팅, 조절용 스템, PEEK 패킹

Part #: SS-1RS4-PK

Specifications

Attribute Value
Body Material Acier inoxydable 316
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 1/4 po
Connection 2 Type Raccord Swagelok® pour tubes
CV Maximum 0.37
Flow Pattern Droite (2 voies)
Handle Style Poignée bouton en résine phénolique
Low Emissions Certified Oui
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 600°F À 3130 PSIG / 315°C À 215 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0,172 po
Packing Material PEEK
Room Temperature Pressure Rating 5000 PSIG À 100°F / 344 BAR À 37°C
Stem Tip Material Acier inoxydable 316
Stem Type Régulation
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Straight Pattern, Regulating Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

스테인리스강 일체형 보닛 니들 밸브, 0.37Cv, 1/4인치 스웨즈락 튜브 피팅, 조절용 스템, PEEK 패킹

Part #: SS-1RS4-PK
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Regulating Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

SS-1RS4-PK — 스테인리스강 일체형 보닛 니들 밸브, 0.37Cv, 1/4인치 스웨즈락 튜브 피팅, 조절용 스템, PEEK 패킹

Attribute Value
Body Material Acier inoxydable 316
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 1/4 po
Connection 2 Type Raccord Swagelok® pour tubes
CV Maximum 0.37
Flow Pattern Droite (2 voies)
Handle Style Poignée bouton en résine phénolique
Low Emissions Certified Oui
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 600°F À 3130 PSIG / 315°C À 215 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0,172 po
Packing Material PEEK
Room Temperature Pressure Rating 5000 PSIG À 100°F / 344 BAR À 37°C
Stem Tip Material Acier inoxydable 316
Stem Type Régulation
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-18RF8 真ちゅう 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
B-1RF2 真ちゅう 1/8 インチ NPTめねじ 1/8 インチ NPTめねじ View Product
B-1RF4 真ちゅう 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
B-1RM4 真ちゅう 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
B-1RM4-F4 真ちゅう 1/4 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
B-1RM4-S4 真ちゅう 1/4 インチ NPTおねじ 1/4 インチ Swagelok®チューブ継手 View Product
B-1RM6 真ちゅう 3/8 インチ NPTおねじ 3/8 インチ NPTおねじ View Product
B-1RS12MM 황동 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
B-1RS4 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
B-1RS6 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
B-1RS6MM 황동 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
B-1RS8 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
B-ORF2 황동 1/8인치 암나사 NPT 1/8인치 암나사 NPT View Product
B-ORS2 황동 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
M-1RM4 400 합금 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
M-1RS4 합금 400 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-18RF6 316 스테인리스강 3/8인치 암나사 NPT 3/8인치 암나사 NPT View Product
SS-18RF8 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-18RF8RT 316 스테인리스강 1/2인치 암나사 ISO 경사나사 1/2인치 암나사 ISO 경사나사 View Product
SS-18RM8 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-18RM8-F8 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 암나사 NPT View Product
SS-18RS12 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-18RS12MM 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-18RS18MM 316 스테인리스강 18 mm 스웨즈락® 튜브 피팅 18 mm 스웨즈락® 튜브 피팅 View Product
SS-18RS8 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-1RF2 316 스테인리스강 1/8인치 암나사 NPT 1/8인치 암나사 NPT View Product
SS-1RF4 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-1RF4RT 316 스테인리스강 1/4인치 암나사 ISO 경사나사 1/4인치 암나사 ISO 경사나사 View Product
SS-1RM2 316 스테인리스강 1/8인치 수나사 NPT 1/8인치 수나사 NPT View Product
SS-1RM4 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
SS-1RM4-F4 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-1RM4-S4 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 Swagelok® 튜브 피팅 View Product
SS-1RM4-S6 316 스테인리스강 1/4인치 수나사 NPT 3/8인치 Swagelok® 튜브 피팅 View Product
SS-1RS10MM 316 스테인리스강 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 View Product
SS-1RS12MM 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-1RS4 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-1RS4-BKB 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-1RS4-SC11 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-1RS4-SG 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-1RS6 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-1RS6MM 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-1RS6MM-SC11 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-1RS6-PK 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-1RS6-SC11 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-1RS6-SH 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-1RS8 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-1RS8MM 316 스테인리스강 8mm Swagelok® 튜브 피팅 8mm Swagelok® 튜브 피팅 View Product
SS-1RS8-SC11 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-ORF2 316 스테인리스강 1/8인치 암나사 NPT 1/8인치 암나사 NPT View Product
SS-ORM2 316 스테인리스강 1/8인치 수나사 NPT 1/8인치 수나사 NPT View Product
SS-ORM2-S2 316 스테인리스강 1/8인치 수나사 NPT 1/8인치 Swagelok® 튜브 피팅 View Product
SS-ORS2 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-ORS3MM 316 스테인리스강 3mm Swagelok® 튜브 피팅 3mm Swagelok® 튜브 피팅 View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.