text.skipToContent text.skipToNavigation
Purge Valve

Swagelok® Relief Valves

Swagelok® proportional relief valves provide overpressure protection in general industrial applications with a variety of set pressures available. Bleed and purge valves provide effective bleeding, venting, or draining of signal line pressure to atmosphere.

View Relief Valves

Swagelok® R series proportional relief valves open gradually as pressure increases, providing simple, reliable overpressure protection, protecting workers, and helping to maintain proper process conditions. Set pressures can be configured at the factory or easily adjusted in the field to suit changing operating conditions. Swagelok® RV series medium-pressure relief valves can be used in applications with operating pressures up to 20 000 psig (1378 bar).

Swagelok® PRV series proportional safety relief valves are certified to PED 2014/68/EU Category IV and CE-marked in accordance with the Pressure Equipment Directive as a safety valve according to ISO-4126-1. They are factory-set, tested, locked, and tagged with the set pressure.

Swagelok® BV series bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to allow safe removal of instruments and to assist in the calibration of control devices. They are available with low emission (Low-E) certification according to API 624 to combat fugitive emissions.

Swagelok® P series purge valves are manual bleed, vent, or drain valves. Knurled caps are permanently assembled to valve bodies for safety, and both bleed and purge valves are compact for convenient installation.

Want to know more about relief, bleed, or purge valves?

Find Local Support

圧力逃がし弁のカテゴリー

スペアー・パーツ/アクセサリー

スペアー・パーツ/アクセサリー

圧力逃がし弁のパフォーマンスを最大限に高める交換用部品/アクセサリー(スプリング・キット、シール・キット、ハンドル・キット、インサート・キット、ポペット・キットなど)を幅広く取り揃えています。

ブリード・バルブ/パージ・バルブ、BV / P シリーズ

ブリード・バルブ/パージ・バルブ、BV / P シリーズ

計装装置用のコンパクトなブリード・バルブおよびパージ・バルブ(手動式のブリード・バルブ、ベント・バルブ、ドレン・バルブなど)は、取り付けに便利です。

中圧用圧力逃がし弁、RVシリーズ

中圧用圧力逃がし弁、RVシリーズ

一般産業アプリケーションにおいて過剰圧力保護を行います。圧力設定型および圧力調節型があり、ロック・ナットにより安定性が向上しています。

圧力逃がし弁、R3/R4 / RL3 / RL4 / KVV シリーズ

圧力逃がし弁、R3/R4 / RL3 / RL4 / KVV シリーズ

高圧型/低圧型圧力逃がし弁は、加わる圧力に比例して徐々に開きます。液体/ガスの使用に適しています。

安全型圧力逃がし弁、PRVシリーズ

安全型圧力逃がし弁、PRVシリーズ

PED 2014/68/EU Category IVの認証およびISO-4126-1に準拠したCEマークを取得しており、柔軟かつ確実な過剰圧力保護を行います。

Relief Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Relief and Bleed Valves

Proportional Relief Valves

R series proportional relief valves provide simple, reliable, overpressure protection for a variety of liquid or gas general-industry applications with set pressures from 10 to 6000 psig (0.7 to 413 bar). They open gradually as the pressure increases and will close when the system pressure falls below the set pressure. PRV series proportional safety relief valves are certified safety valves with five set spring pressure ranges are available with the selected set pressure factory-set, tested, locked, and tagged to ensure the desired setting.

Bleed and Purge Valves

Swagelok bleed valves can be used to vent signal line pressure to atmosphere before removal of an instrument or to assist in calibration of control devices. Male NPT and SAE end connections are available. Purge valves are manual bleed, vent, or drain valves with NPT, SAE, Swagelok® tube fitting, or tube adapter end connections.

请稍候几分钟,不要关闭此页面