スウェージロックのウェルド・ヘッド
Swagelokウェルド・ヘッドを使用すると、電極を保持し、溶接物を確実に固定し、溶接電流の流れを確保することができます。チューブやパイプの信頼性が高く一貫したオービタル・ガス・タングステン・アーク溶接(GTAW)を実現する設計を採用しています。精度および耐久性を重視して設計されており、常に高品質の溶接を行うことができます。Swagelokウェルド・ヘッドは、溶接パラメーターの正確な制御、容易なセットアップ、過酷な環境に耐える堅牢な構造を特徴としています。さまざまな溶接パワー・サプライとの互換性があり、特定のプロジェクト・ニーズに合わせてカスタマイズすることが可能です。
ウェルド・ヘッドについて問い合わせるSwagelok weld heads feature optical speed control, eliminating the need for a tachometer or calibration. With available weld head extension cables, you can perform welds farther from the power supply, offering greater flexibility.
These weld heads accommodate tubing with outside diameters ranging from 1/16 to 4 inches (2 to 114 mm). The polarized power connector ensures a proper connection between the weld head and power supply.
Our weld head selection includes:
Micro-Series 4 and Series 8 | For outside diameters 1/16 to 1/2 in and 2 to 12 mm |
Series 5 | For outside diameters 1/8 to 5/8 in and 3 to 17.3 mm |
Series 8HPH High-Performance | For outside diameters 1/8 to 1/2 in and 3 to 12 mm |
Series 10 | For outside diameters 1/4 to 1 in and 6 to 25 mm |
Series 20 | For outside diameters 1/2 to 2 in and 12 to 52 mm |
Series 40 | For outside diameters 1 1/2 to 4 in and 38.1 to 114.3 mm for tube, and 1 1/4 to 4 in and 42.2 to 114.3 mm for pipe |
Weld Head Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ 外径サイズ:1/8 インチから1/2 インチまで、3 mmから12 mmまで/■ ベンチ・トップ取り付け式フィクスチャー/■ 光学式スピード・コントロール:タコメーター(回転速度計)が不要( ローターの調節不要)/■ メンテナンスまでの平均溶接回数:10 000回(外径サイズが1/4 インチの場合)、3 000回(外径サイズが1/2 インチの場合)/■ 溶接性能(1時間あたりの溶接回数): 60回(外径サイズが1/4 インチの場合)、30回(外径サイズが1/2 インチの場合)/■ 付属品:調節可能なセンタリング・ゲージなど/■ 取り付け式溶接物サポート・システムもございます
■ 溶接物の外径サイズ:1/4 インチから1 インチまで、6 mmから25 mmまで/■ 高出力電流レベル/■ さまざまな業界で使用可能
■ 対応するチューブ外径サイズ:1 1/2 インチから4 インチまで、38.1 mmから114.3 mmまで/■ 対応するパイプ・サイズ:1 1/4 インチから4 インチまで、42.2 mmから114.3 mmまで/■ さまざまな業界で使用可能
■ 溶接物の外径サイズ:1/8 インチから5/8 インチまで、3 mmから17.3 mmまで/■ 高出力電流レベル/■ さまざまな業界で使用可能
■ チューブ外径サイズ:1/16 インチから1/2 インチまで、2 mmから12 mmまで/■ コンパクトで、スペースが限られた場所でも溶接作業が容易/■ ウェルド・ヘッドの付属品:アーク・ギャップ・ゲージ、センタリング・ゲージ、マイクロ・フィクスチャー・ツール、工具セット、タングステン電極など
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in ■ 溶接物の外径サイズ:1/2 インチから2 インチまで、12 mmから52 mmまで/■ 高出力電流レベル/■ さまざまな業界で使用可能

Orbital Welding Training
Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).
Explore Orbital Welding TrainingSwagelok Weld Heads Resources

Tools for the Emerging Welding Workforce
The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.

Find the Right Tool for the Job: Considerations for Plant Equipment
Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.

Closing the Manufacturing Skills Gap with a Well-Trained Team
With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.

Fluid System Expertise Improves Lab Functionality
Learn how Swagelok’s fluid system expertise helped the University of Ottawa improve its lab functionality at its Advanced Research Complex, a facility housing Canada’s only accelerator mass spectrometer. Orbital welding training from Swagelok helped elevate shop precision and productivity.