text.skipToContent text.skipToNavigation

Válvulas de fuelle — Válvulas de Fuelle de Alta Pureza Serie BN

Válvulas disponibles con estas especificaciones:

  • 6 a 12 mm (1/4 a 1/2 pulg)
  • –40°C (–40°F) a 93°C (200°F)
  • Acero inoxidable 316
  • 3,1 bar (45 psig) a 8,2 bar (120 psig)

Your local authorized Swagelok sales and service center may have additional options.

Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

  • Part #
    Body Material
    Connection 1 Size
    Connection 1 Type
    Connection 2 Size
    Connection 2 Type
This process may take several minutes. Please be patient and remain on the page.